Baumer VisualApplets SDK v2.x (Windows)
Baumer neoAPI (Windows, Linux, Linux ARM)
Baumer GAPI software examples
Third Party Software
Baumer IPConfig Tool v2.0.2 (Windows)
Data sheet – LXG-20M.3D
Data sheet – LXG-20M.3D
Detailed data sheet – LXG-20M.3D
Quickstart_LXG.3D
Quickstart_LX-Lens_mount
User’s Guide LXG cameras
User’s Guide Laser Triangulation with LXG VisualApplets Cameras
EMVA 1288 Summary Sheet
Compliant list for Baumer industrial cameras (GigE)
Application Notes
LXG-20M.3D / STEP
Z-Power Supply Kit LX PX VCXG int.
Article no.: 11122415 |
|
LXG.P Starter Kit
Article no.: 11165156 |
|
PCIe Ethernet Server Adapter I210
Article no.: 11137188 |
|
|
ZVA-Intel_Eth_Serv Adaptr_I350-T2V2
Article no.: 11168452 |
|
|
ZVA-PCIe-1672E-AE
Article no.: 11168453 |
|
Filter CL/27 (R2) ROT PENTAX
Article no.: 11006551 |
|
|
Filter Pol PENTAX PL27
Article no.: 11092000 |
|
|
ZVI-FILTER POL. PL30.5 C91353
Article no.: 11175428 |
|
|
ZVI-Filter Pol. PL40.5 C91301
Article no.: 11167713 |
|
|
Close-up ring set ZVS-FP-RGST six-piece
Article no.: 11010529 |
|
Obj TOURMALINE 2,8/50 C
Article no.: 11037739 |
|
|
Obj TURQUOISE 1,9/10 C
Article no.: 11037743 |
|
|
Obj TURQUOISE 1,8/16 C
Article no.: 11076106 |
|
|
Obj LINOS MeVis C 25mm/f1,6
Article no.: 11051404 |
|
|
Obj Kowa LM12XC 12mm/f2,0
Article no.: 11092574 |
|
|
Obj Kowa LM16XC 16mm/f2,0
Article no.: 11092592 |
|
|
Obj Kowa LM25XC 25mm/f2,0
Article no.: 11092593 |
|
|
Obj Kowa LM35XC 35mm/f2,0
Article no.: 11092597 |
|
|
Obj Kowa LM50XC 50mm/f2.0
Article no.: 11166201 |
|
|
ZVL-LM6HC
Article no.: 11215056 |
|
|
Obj Kowa LM8HC 8mm/f1,4
Article no.: 11092599 |
|
|
Obj Kowa LM12HC 12mm/f1,4
Article no.: 11092600 |
|
|
Obj Kowa LM16HC 16mm/f1,4
Article no.: 11092601 |
|
|
Obj Kowa LM25HC 25mm/f1,4
Article no.: 11092602 |
|
|
Obj Kowa LM35HC 35mm/f1,4
Article no.: 11143330 |
|
|
Obj Kowa LM50HC 50mm/f1,4
Article no.: 11143331 |
|
|
Obj Kowa LM25HC-SW 25mm/f1,4
Article no.: 11092603 |
|
|
Obj Kowa LM35HC-SW 35mm/f1,4
Article no.: 11092605 |
|
|
Obj Kowa LM50HC-SW 50mm/f1,4
Article no.: 11087250 |
|
|
ZVL-FL-BC1220-9M
Article no.: 11201119 |
|
|
ZVL-FL-BC1618-9M
Article no.: 11201121 |
|
|
ZVL-FL-BC2518-9M
Article no.: 11154325 |
|
|
ZVL-FL-BC3518-9M
Article no.: 11154326 |
|
|
ZVL-FL-BC5024-9M
Article no.: 11154327 |
|
|
ZVL-FL-BC7528-9M
Article no.: 11154328 |
|
|
ZVL-V0828-MPY
Article no.: 11181608 |
|
|
ZVL-V1228-MPY
Article no.: 11181609 |
|
|
ZVL-V1628-MPY
Article no.: 11181640 |
|
|
ZVL-V2528-MPY
Article no.: 11181641 |
|
|
ZVL-V3528-MPY
Article no.: 11181642 |
|
|
ZVL-V5028-MPY
Article no.: 11181643 |
|
|
ZVL-LM6FC24M
Article no.: 11700795 |
|
|
ZVL-LM8FC24M
Article no.: 11700796 |
|
|
ZVL-LM12FC24M
Article no.: 11700791 |
|
|
ZVL-LM16FC24M
Article no.: 11700739 |
|
|
ZVL-LM25FC24M
Article no.: 11700738 |
|
|
ZVL-LM35FC24M
Article no.: 11700793 |
|
|
ZVL-LM50FC24M
Article no.: 11700794 |
|
|
ZVL-V0826-MPZ
Article no.: 11700363 |
|
|
ZVL-V1226-MPZ
Article no.: 11700368 |
|
|
ZVL-V1624-MPZ
Article no.: 11700366 |
|
|
ZVL-V2520-MPZ
Article no.: 11700364 |
|
|
ZVL-V3522-MPZ
Article no.: 11700365 |
|
|
ZVL-V5024-MPZ
Article no.: 11700367 |
|
|
ZVL-Dimension_2.8/8_C
Article no.: 11214035 |
|
|
ZVL-Dimension_2/12_C
Article no.: 11214036 |
|
|
ZVL-Dimension_2/18_C
Article no.: 11214038 |
|
|
ZVL-Dimension_2/25_C
Article no.: 11214039 |
|
|
ZVL-Dimension_2/35_C
Article no.: 11214040 |
|
|
ZVL-Dimension_2/50_C
Article no.: 11214041 |
|
GigE Power Switch
Article no.: 11008795 |
|
Cable GigE RJ45/RJ45, 6,0 m
Article no.: 10141719 |
|
|
Kabel GigE RJ45s/RJ45, 5,0 m, chain
Article no.: 11150185 |
|
|
Kabel GigE RJ45s/RJ45, 10,0 m, chain
Article no.: 11150302 |
|
|
Kabel GigE RJ45s/RJ45, 15,0 m, chain
Article no.: 11150186 |
|
|
Kabel GigE RJ45s/RJ45, 20,0 m, chain
Article no.: 11150188 |
|
|
Z-ESG 32FP0500G
Shielded cable 8 wires, female connector, 5,0 m
Article no.: 11118810 |
|
|
Z-KSG 32FP0500G
Shielded cable 8 wires, male connector, 5,0 m
Article no.: 11118799 |
|
|
Cable GigE RJ45s/RJ45, 10,0 m, flex v2
Article no.: 11173256 |
|
|
Cable GigE RJ45s/RJ45, 20,0 m, flex v2
Article no.: 11173257 |
|
|
Cable GigE RJ45s/RJ45, 30,0 m, flex v2
Article no.: 11173258 |
|
|
Z-ESW 31FH0500
90° Cable 8 wires, 5,0 m
Article no.: 11105262 |
|
Mounting Adapter Type B (Tripod)
Article no.: 11003060 |
|
|
Mounting Adapter Type C
Article no.: 11053252 |
|
|
Heat Sink Type A
Article no.: 11037580 |
|
|
Mounting Adapter Type H
Article no.: 11191852 |
|
|
Mounting Adapter Type I
Article no.: 11191850 |
|
|
Heat Sink Type B
Article no.: 11114702 |
|