Technical data
General data
Mounting type
  • Flush
Special type
  • Inductive code reader
Nominal sensing distance Sn
  • 2 mm
Hysteresis
  • 1 … 20 % of Sr
Electrical data
Switching frequency
  • 2 kHz
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 10 mA
Output circuit
  • PNP make function (NO)
Voltage drop Vd
  • < 2 VDC
Output current
  • < 200 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Type
  • Rectangular
Material (sensing face)
  • PA 6
Housing material
  • PA 6
Dimension
  • 30 mm
Housing length
  • 38 mm
Connection types
  • Cable, L=2 m
Ambient conditions
Operating temperature
  • 0 … +60 °C
Protection class
  • IP 67

Downloads
Data sheet
3D CAD / CAE

Drawings
Drawings
Connection diagram

To the top