Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±10 %
  • 9...30 VDC
Consumption w/o load
  • ≤90 mA
Sinewave cycles per revolution
  • 1024 … 5000
Phase shift
  • 90 °
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Optical
Output signals
  • K1, K2, K0 + inverted
Output stages
  • SinCos 1 Vpp
Difference of SinCos amplitude
  • ≤20 mV
Harmonics typ.
  • -50 dB
DC offset
  • ≤20 mV
Bandwidth
  • 250 kHz (-3 dB)
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE
  • UL approval / E217823
Technical data - mechanical design
Size (flange)
  • ø60 mm
Shaft type
  • ø12...14 mm (blind hollow shaft)
Admitted shaft load
  • ≤30 N axial
  • ≤40 N radial
Protection EN 60529
  • IP 66
Operating speed
  • ≤10000 rpm (mechanical)
Operating torque typ.
  • 1 Ncm
Rotor moment of inertia
  • 60 gcm²
Material
  • Housing: aluminium die-cast
  • Shaft: stainless steel
Operating temperature
  • -20...+85 °C
Resistance
  • IEC 60068-2-6
  • Vibration 10 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 300 g, 6 ms
Explosion protection
  • II 3 G Ex ec IIC T4 Gc X (gas)
  • II 3 D Ex tc IIIC T85°C Dc X (dust)
  • (only with option ATEX)
Connection
  • Connecting terminal
Weight approx.
  • 350 g

Downloads
Data sheet
Operating Manual
Declaration of conformity

Accessories
Connectors and cables
Sensor cable for encoders HEK 8

The sensor cable HEK 8 is a proven industrial product designed to match high demands. It is halogen free and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL 20233. The cable can be supplied in any length and pre-fitted with various connectors.


To the top