Technical data
Technical data - electrical ratings
Voltage supply
  • 4.75...30 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes
Consumption w/o load
  • ≤70 mA
Initializing time
  • ≤ 30 ms after power on
Pulses per revolution
  • 1 … 65536
Duty cycle
  • 45…55 % typical at 1024, 2048 ppr (further see table Duty cycle)
Reference signal
  • Zero pulse 90° or 180°
Sensing method
  • Optical
Output frequency
  • ≤300 kHz (TTL)
  • ≤160 kHz (HTL)
Output signals
  • A+, B+, R+, A-, B-, R-
Output stages
  • TTL/RS422
  • HTL/push-pull
Programmable parameters
  • Output level TTL/HTL
  • Pulse number 1...65536
  • Zero pulse width 90°/180°
  • Zero pulse position
  • Signal sequence
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • UL 508 / CSA 22.2
Technical data - mechanical design
Size (flange)
  • 2.5 x 2.5" (63.5 x 63.5 mm)
Shaft type
  • ø10 x 20 mm, solid shaft with flat
  • ø3/8" x 4/5" (ø9.525 x 20.32 mm), solid shaft with flat
Admitted shaft load
  • ≤40 N axial
  • ≤80 N radial
Flange
  • Square flange 2.5" (63.5 mm)
Protection EN 60529
  • IP 65 (without shaft seal)
  • IP 67 (with shaft seal)
Operating speed
  • ≤6000 rpm (+20 °C, IP 67)
  • ≤12000 rpm (+20 °C, IP 65)
Starting torque
  • ≤0.015 Nm (+20 °C, IP 65)
  • ≤0.02 Nm (+20 °C, IP 67)
Material
  • Housing: aluminium die-cast
  • Flange: aluminium
  • Solid shaft: stainless steel
Operating temperature
  • -40...+100 °C
Relative humidity
  • 90 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 300 g, 6 ms
Connection
  • Flange connector M12, 8-pin
  • Flange connector M23, 12-pin
  • Cable
Weight approx.
  • 370 g

Downloads
Data sheet
Certificates / approvals
Brochures / Catalogs
Declaration of conformity
Software
3D CAD / CAE
  • EIL580-SQ10: Square flange, solid shaft ø10 mm, cable axial, IP65 / STEP (EIL580-SQ10.5Tx.xxxxx.A)

  • EIL580-SQ10: Square flange, solid shaft ø10 mm, cable axial, IP67 / STEP (EIL580-SQ10.7Tx.xxxxx.A)

  • EIL580-SQ10: Square flange, solid shaft ø10 mm, cable radial, IP65 / STEP (EIL580-SQ10.5Rx.xxxxx.A)

  • EIL580-SQ10: Square flange, solid shaft ø10 mm, cable radial, IP67 / STEP (EIL580-SQ10.7Rx.xxxxx.A)

  • EIL580-SQ10: Square flange, solid shaft ø10 mm, cable tangential, IP65 / STEP (EIL580-SQ10.5Px.xxxxx.A)

  • EIL580-SQ10: Square flange, solid shaft ø10 mm, cable tangential, IP67 / STEP (EIL580-SQ10.7Px.xxxxx.A)

  • EIL580-SQ10: Square flange, solid shaft ø10 mm, connector M12 axial, IP65 / STEP (EIL580-SQ10.5Ax.xxxxx.A)

  • EIL580-SQ10: Square flange, solid shaft ø10 mm, connector M12 axial, IP67 / STEP (EIL580-SQ10.7Ax.xxxxx.A)

  • EIL580-SQ10: Square flange, solid shaft ø10 mm, connector M12 radial, IP65 / STEP (EIL580-SQ10.5Bx.xxxxx.A)

  • EIL580-SQ10: Square flange, solid shaft ø10 mm, connector M12 radial, IP67 / STEP (EIL580-SQ10.7Bx.xxxxx.A)

  • EIL580-SQ10: Square flange, solid shaft ø10 mm, connector M23 axial, IP65 / STEP (EIL580-SQ10.5Dx.xxxxx.A)

  • EIL580-SQ10: Square flange, solid shaft ø10 mm, connector M23 axial, IP67 / STEP (EIL580-SQ10.7Dx.xxxxx.A)

  • EIL580-SQ10: Square flange, solid shaft ø10 mm, connector M23 radial, IP65 / STEP (EIL580-SQ10.5Fx.xxxxx.A)

  • EIL580-SQ10: Square flange, solid shaft ø10 mm, connector M23 radial, IP67 / STEP (EIL580-SQ10.7Fx.xxxxx.A)


Accessoires
Mounting accessories
The selected altAttribute does not exist! Coupling CPS25 (L=19, D1=04 / D2=10)
For encoder with solid shaft

Numéro d'article: 11065915

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Coupling CPS25 (L=19, D1=07 / D2=10)
For encoder with solid shaft

Numéro d'article: 11065918

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Coupling CPS25 (L=19, D1=08 / D2=10)
For encoder with solid shaft

Numéro d'article: 11065920

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Coupling CPS25 (L=19, D1=09 / D2=10)
For encoder with solid shaft

Numéro d'article: 11065921

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Coupling CPS25 (L=19, D1=10 / D2=06)
For encoder with solid shaft

Numéro d'article: 11065922

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Coupling CPS25 (L=19, D1=10 / D2=10)
For encoder with solid shaft

Numéro d'article: 11065923

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Coupling CPS25 (L=19, D1=10 / D2=11)
For encoder with solid shaft

Numéro d'article: 11065924

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Coupling CPS25 (L=19, D1=10 / D2=12)
For encoder with solid shaft

Numéro d'article: 11065925

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Spring washer coupling (D1=6 / D2=10)
For encoder with solid shaft

Numéro d'article: 10141132

  • Backlash-free and angle-synchronous transmission of rotary movements
  • Plug-in version
  • Electric isolated
  • Suitable for very high speeds
  • Good compensation of all misalignments
The selected altAttribute does not exist! Spring washer coupling (D1=10 / D2=10)
For encoder with solid shaft

Numéro d'article: 10141133

  • Backlash-free and angle-synchronous transmission of rotary movements
  • Plug-in version
  • Electric isolated
  • Suitable for very high speeds
  • Good compensation of all misalignments
The selected altAttribute does not exist! Spring washer coupling (D1=10 / D2=16)
For encoder with solid shaft

Numéro d'article: 11034138

  • Backlash-free and angle-synchronous transmission of rotary movements
  • Plug-in version
  • Electric isolated
  • Suitable for very high speeds
  • Good compensation of all misalignments
The selected altAttribute does not exist! Spring washer coupling (D1=10 / D2=14)
For encoder with solid shaft

Numéro d'article: 11034140

  • Backlash-free and angle-synchronous transmission of rotary movements
  • Plug-in version
  • Electric isolated
  • Suitable for very high speeds
  • Good compensation of all misalignments
The selected altAttribute does not exist! Accouplement flexible (D1=10 / D2=12)
Pour les codeurs à axe plein

Numéro d'article: 11034141

  • Transmission sans jeu et synchronisée angulairement des mouvements de rotation
  • Version enfichable
  • Isolant électrique
  • Adapté aux vitesses de rotation très élevées
  • Bonne compensation de tous les défauts d'alignement
The selected altAttribute does not exist! Accouplement flexible (D1=06 / D2=10)
Pour les codeurs à axe plein

Numéro d'article: 11050507

  • Transmission synchrone angulaire sans jeu
  • Compensation optimale des défauts d'alignement
  • Très grande rigidité du ressort de torsion
  • Faible force de rappel
  • Amortissement des vibrations
  • Soufflet en acier inox

 

The selected altAttribute does not exist! Accouplement double boucle (D1=10 / D2=10)
Pour les codeurs à axe plein

Numéro d'article: 11101781

  • Isolation thermique et électrique
  • Amortissement des chocs et des vibrations
  • Excellente compensation des déports radiaux, latéraux et angulaires
  • Rigidité moyenne du ressort de torsion
  • Faibles forces de rappel
  • Aucun entretien particulier
Connecteurs et câbles
Câble de raccordement 2 m avec connecteur M12 femelle, 8 points, droit (ESG 34FH0200G)

Numéro d'article: 10127844

  • Câble de raccordement avec connecteur M12 femelle, blindage connecté à l'écrou d'adaptation
  • Longueur de câble 2 m
  • Version 8 points
  • Matériau de la gaine extérieure PUR
  • Sans halogène
  • Utilisable sur chaînes porte-câbles
  • Homologué UL, numéro E315836
Câble de raccordement 5 m avec connecteur M12 femelle, 8 points, droit (ESG 34FH0500G)

Numéro d'article: 10129332

  • Câble de raccordement avec connecteur M12 femelle, blindage connecté à l'écrou d'adaptation
  • Longueur de câble 5 m
  • Version 8 points
  • Matériau de la gaine extérieure PUR
  • Sans halogène
  • Utilisable sur chaînes porte-câbles
  • Homologué UL, numéro E315836
Câble de raccordement 10 m avec connecteur M12 femelle, 8 points, droit (ESG 34FH1000G)

Numéro d'article: 10129333

  • Câble de raccordement avec connecteur M12 femelle, blindage connecté à l'écrou d'adaptation
  • Longueur de câble 10 m
  • Version 8 points
  • Matériau de la gaine extérieure PUR
  • Sans halogène
  • Utilisable sur chaînes porte-câbles
  • Homologué UL, numéro E315836
Câble de raccordement 2 m avec connecteur M12 femelle, 8 points, coudé (ESW 33FH0200G)

Numéro d'article: 11053961

  • Câble de raccordement avec connecteur M12 femelle, blindage connecté à l'écrou d'adaptation
  • Longueur de câble 2 m
  • Version 8 points
  • Matériau de la gaine extérieure PUR
  • Sans halogène
  • Utilisable sur chaînes porte-câbles
  • Homologué UL, numéro E315836
Câble de raccordement 5 m avec connecteur M12 femelle, 8 points, coudé (ESW 33FH0500G)

Numéro d'article: 11053962

  • Câble de raccordement avec connecteur M12 femelle, blindage connecté à l'écrou d'adaptation
  • Longueur de câble 5 m
  • Version 8 points
  • Matériau de la gaine extérieure PUR
  • Sans halogène
  • Utilisable sur chaînes porte-câbles
  • Homologué UL, numéro E315836
Câble de raccordement 10 m avec connecteur M12 femelle, 8 points, coudé (ESW 33FH1000G)

Numéro d'article: 10170054

  • Câble de raccordement avec connecteur M12 femelle, blindage connecté à l'écrou d'adaptation
  • Longueur de câble 10 m
  • Version 8 points
  • Matériau de la gaine extérieure PUR
  • Sans halogène
  • Utilisable sur chaînes porte-câbles
  • Homologué UL, numéro E315836
optoPulse Connecteur femelle M23, 12 points, CW, avec câble 1 m - EIL580P

Numéro d'article: 11212849

  • Câble de raccordement avec connecteur M23 femelle, fin de câble ouverte
  • Câble [6x2x0.14 mm²], longueur de câble 1 m
  • Matériau de la gaine extérieure PUR
  • Code couleur selon DIN 47100
  • Certification UL/CSA
  • Connecteur M23: 12 points, femelle, dans le sens horaire (CW). Convient pour le raccordement des câbles au connecteur à embase mâle M23 (12 points, mâle, dans le sens antihoraire (CCW)).
  • Plage de températures -40...+100 °C (installation fixe)
  • Borne 7 pour R-Set
optoPulse Connecteur femelle M23, 12 points, CW, avec câble 2 m - EIL580P

Numéro d'article: 11212870

  • Câble de raccordement avec connecteur M23 femelle, fin de câble ouverte
  • Câble [6x2x0.14 mm²], longueur de câble 2 m
  • Matériau de la gaine extérieure PUR
  • Code couleur selon DIN 47100
  • Certification UL/CSA
  • Connecteur M23: 12 points, femelle, dans le sens horaire (CW). Convient pour le raccordement des câbles au connecteur à embase mâle M23 (12 points, mâle, dans le sens antihoraire (CCW)).
  • Plage de températures -40...+100 °C (installation fixe)
  • Borne 7 pour R-Set
optoPulse Connecteur femelle M23, 12 points, CW, avec câble 5 m - EIL580P

Numéro d'article: 11212871

  • Câble de raccordement avec connecteur M23 femelle, fin de câble ouverte
  • Câble [6x2x0.14 mm²], longueur de câble 5 m
  • Matériau de la gaine extérieure PUR
  • Code couleur selon DIN 47100
  • Certification UL/CSA
  • Connecteur M23: 12 points, femelle, dans le sens horaire (CW). Convient pour le raccordement des câbles au connecteur à embase mâle M23 (12 points, mâle, dans le sens antihoraire (CCW)).
  • Plage de températures -40...+100 °C (installation fixe)
  • Borne 7 pour R-Set
optoPulse Connecteur femelle M23, 12 points, CW, avec câble 10 m - EIL580P

Numéro d'article: 11212872

  • Câble de raccordement avec connecteur M23 femelle, fin de câble ouverte
  • Câble [6x2x0.14 mm²], longueur de câble 10 m
  • Matériau de la gaine extérieure PUR
  • Code couleur selon DIN 47100
  • Certification UL/CSA
  • Connecteur M23: 12 points, femelle, dans le sens horaire (CW). Convient pour le raccordement des câbles au connecteur à embase mâle M23 (12 points, mâle, dans le sens antihoraire (CCW)).
  • Plage de températures -40...+100 °C (installation fixe)
  • Borne 7 pour R-Set
Accessoires de programmation
Outil de programmation handheld Z-PA-EI-H

Numéro d'article: 11120657

  • Solution stand alone avec alimentation par batterie
  • Programmation intuitive, complètement par menu
  • 4 boutons à personnaliser pour facile programmation rapide
  • Mémoire de plusieures configurations du codeur
  • Affichage rétro-éclairé
  • LED Diagnostic
  • Codeur diagnostic
PC Programming Tool Z-PA-EI-P

Numéro d'article: 11120547

  • Outil de programmation par PC, avec logiciel codeur
  • Opération facile et intuitive
  • Mémoire de plusieures configurations du codeur
  • Codeur diagnostic, affiché sur moniteur
  • Pas d'alimentation requise
  • Documentation du produit pour imprimer des étiquettes personnalisées
Câble de connexion connecteur M12 / connecteur SUB-D, 0,2 m

Numéro d'article: 11119280

  • Câble de raccordement blindé avec connecteur M12, 8 points, contacts femelles sur le connecteur SUB-D, 9 points, contacts mâles
Câble de connexion connecteur M12 / connecteur SUB-D, 1 m

Numéro d'article: 11119720

  • Câble de raccordement blindé avec connecteur M12, 8 points, contacts femelles sur le connecteur SUB-D, 9 points, contacts mâles
Câble de connexion connecteur M23 (CW) / connecteur SUB-D, 0,2 m

Numéro d'article: 11119257

  • Câble de raccordement blindé avec connecteur M23, 12 points, contacts femelles, dans le sens horaire (CW) sur le connecteur D-SUB, 9 points, contacts mâles
Câble de connexion connecteur M23 (CW) / connecteur SUB-D, 1 m

Numéro d'article: 11119723

  • Câble de raccordement blindé avec connecteur M23, 12 points, contacts femelles, dans le sens horaire (CW) sur le connecteur D-SUB, 9 points, contacts mâles

Au sommet