The image-based evaluation of the VeriSens vision sensors is particularly suitable for concurrent feature checks. The sensor only needs to be contigured on a PC. Up to 32 features can be checked simultaneously with one image.

Your benefits at one glance:
Teaser_600x338px_Quality-Control_presence-detection.jpg
  • Concurrent check of up to 32 features with one sensor
  • Immediate result (OK / NOK) via digital I/Os and Industrial Ethernet like PROFINET or EtherNet/IP
  • Compact, industry-suited metal housing with IP 67 or IP 69K
  • Easy parameterization within minutes 
Measuring tasks:
A selection of our matching portfolio:

Questions?

Ask our experts for a free personal appointment. 

Contact us
To the top