|
EIL576S-S
|
Size (flange)
|
Shaft type
- ø6 mm solid shaft (synchro flange)
- ø10 mm solid shaft (clamping flange)
|
Output stages
- Linedriver/RS422
- Push-pull short-circuit proof
|
Approval
- UL approval / E63076
- SIL2 approval according to EN 61508
|
|
|
|
|
EIL576S-T
|
Size (flange)
|
Shaft type
- ø10 mm (through hollow shaft)
- ø12 mm (through hollow shaft)
- ø14 mm (through hollow shaft)
|
Output stages
|
Approval
- SIL2 (DIN EN IEC 61508-1:2010 / IEC 61800-5-2:2016 Category 3, PLd EN ISO 13849-1:2015) With a redundant use: SIL3 (DIN EN IEC 61508-1:2010 / IEC 61800-5-2:2016 Category 4, PLe EN ISO 13849-1:2015)
|
|
|
|
|
HOGS 100 S
|
Size (flange)
|
Shaft type
- ø16 mm (blind hollow shaft)
- ø17 mm (cone shaft 1:10)
|
Output stages
|
Approval
- CE
- PL d / SIL2 approval according to EN ISO 13849-1 and EN 62061
- UL approval / E217823
|
|
|
|
|
GMM230S
|
|
|
|
Approval
- CE
- SIL3/PLe EN ISO 13849-1, EN 61508, EN 62061
|
|
|
|
|
GMM240S
|
|
|
|
Approval
- CE
- SIL3/PLe EN ISO 13849-1, EN 61508, EN 62061
|
|
|
|
|
Display and programming unit GMI230S for GMM2xxS motion monitors
Artículo no..: 11180618
|
|
|
|
|
|
|
|