• Imagen
  • Nombre del producto
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface

filtrar por características

Solid shaft

Hollow shaft

Steps per turn

Number of turns

Interface

Connection

Protection EN 60529

Option

Imagen Nombre del producto Size (flange) Shaft type Steps per revolution Number of revolutions Interface
HMG10P-B - CANopen® Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • CANopen®
Consultar
HMG10P-B - EtherCAT Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherCAT
Consultar
HMG10P-B - EtherNet/IP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherNet/IP
Consultar
HMG10P-B - Profibus DP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • Profibus-DPV0/V2
Consultar
HMG10P-B - PROFINET Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • PROFINET
Consultar
HMG10P-B - SSI Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 1048576 / 20 bit
Number of revolutions
  • 1048576 / 20 bit
Interface
  • SSI
Consultar
HMG10P-T - CANopen® Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • CANopen®
Consultar
HMG10P-T - EtherCAT Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherCAT
Consultar
HMG10P-T - EtherNet/IP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherNet/IP
Consultar
HMG10P-T - PROFINET Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • PROFINET
Consultar
HMG10P-T - SSI Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 1048576 / 20 bit
Number of revolutions
  • 1048576 / 20 bit
Interface
  • SSI
Consultar
PMG10P - CANopen® Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • CANopen®
Consultar
PMG10P - EtherCAT Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherCAT
Consultar
PMG10P - EtherNet/IP Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherNet/IP
Consultar
PMG10P - Profibus DP Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • Profibus-DPV0/V2
Consultar
PMG10P - PROFINET Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • PROFINET
Consultar
PMG10P - SSI Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Steps per revolution
  • 1048576 / 20 bit
Number of revolutions
  • 1048576 / 20 bit
Interface
  • SSI
Consultar

¿No encontró lo que buscaba?

Hasta la cima