• Imagen
  • Nombre del producto
  • Conector
  • Compliance and approvals
  • Visual status indication
  • IO-Link version

filtrar por características

Compliance and approvals

Imagen Nombre del producto Conector Compliance and approvals Visual status indication IO-Link version
PAD20H Conector
  • M12-A, 4-pin, stainless steel (without LED)
  • M12-A, 4-pin, stainless steel KingCrown (with LED)
Compliance and approvals
  • 3-A (74-07)
  • FDA (21 CFR 177.2415)
  • EHEDG EL Class I
  • EN 61326-1
  • cULus listed, E365692
Visual status indication
  • LED multicolor
IO-Link version
  • 1.1
Consultar
PAD20S Conector
  • M12-A, 4-pin, stainless steel (without LED)
  • M12-A, 4-pin, stainless steel KingCrown (with LED)
Compliance and approvals
  • FDA (21 CFR 177.2415)
  • EN 61326-1
  • cULus listed, E365692
Visual status indication
  • LED multicolor
IO-Link version
  • 1.1
Consultar

¿No encontró lo que buscaba?

Hasta la cima