Datos técnicos
Shaft diameter D1
  • 6 mm
Shaft diameter D2
  • 6 mm
Operating speed
  • ≤12000 rpm
Operating temperature
  • -10...+80 °C
Moment of inertia
  • 2 gcm²
Torsional rigidity
  • 12 Nm/rad
Radial spring stiffness
  • 45 N/mm
Maximum torque
  • 30 Ncm
Admissible axial movement
  • ± 0,2 mm
Admissible parallel misalignment
  • ± 0,3 mm
Admissible angular error
  • ± 2,5 °
Weight approx.
  • 6 g
Material
  • Body: plastic
  • Hexagon terminals: brass

Descargas
Data sheet
CAD

Dibujos
Drawings

Hasta la cima