• Imagen
  • Nombre del producto
  • Dimensions
  • Shaft type
  • Steps per revolution
  • Operation / keypad
  • Interface

filtrar por características

Dimensions

Hohlwelle

Schrittzahl je Umdrehung

Interface

Imagen Nombre del producto Dimensions Shaft type Steps per revolution Operation / keypad Interface
N 150 Dimensions
  • 37 x 75 x 45 mm
Shaft type
  • ø14 mm (through hollow shaft)
Steps per revolution
  • 1440
Interface
  • RS485 (ASCII protocol)
Consultar
N 155 Dimensions
  • 37 x 75 x 29 mm
Operation / keypad
  • Membrane with one softkey (handshake)
Interface
  • RS485 (ASCII protocol)
Consultar
NM170 Dimensions
  • 56 x 106 x 84 mm
Shaft type
  • ø20 mm (through hollow shaft)
  • ø25 mm (through hollow shaft)
Steps per revolution
  • 2304
Interface
  • CANopen®
Consultar
NM172 Dimensions
  • 56 x 106 x 84 mm
Shaft type
  • ø20 mm (through hollow shaft)
  • ø25 mm (through hollow shaft)
Steps per revolution
  • 2304
Operation / keypad
  • Membrane with two keys
Interface
  • CANopen®
Consultar
NM174 Dimensions
  • 56 x 106 x 84 mm
Shaft type
  • ø20 mm (through hollow shaft)
  • ø25 mm (through hollow shaft)
Operation / keypad
  • Membrane with two keys
Interface
  • CANopen®
Consultar

¿No encontró lo que buscaba?

Hasta la cima