• Imagen
  • Nombre del producto
  • Dimensions W x H x L
  • Housing type
  • Display
  • Voltage supply
  • Interface

filtrar por características

Abmessungen

Gehäuseart

Technologie

Anzeige

Stellenzahl

Betriebsspannung

Rückstellung

Vorwahl

Protection EN 60529

Imagen Nombre del producto Dimensions W x H x L Housing type Display Voltage supply Interface
B 160 Dimensions W x H x L
  • 48 x 48 x 38 mm
Housing type
  • Built-in housing
  • Surface mount DIN rail housing EN 50022
Display
  • Digit roller
Voltage supply
  • 10...80 VDC
Consultar
ISI34 Dimensions W x H x L
  • 48 x 24 x 48 mm
Housing type
  • Built-in housing
Display
  • LCD
Voltage supply
  • Lithium battery (approx. 8 years at 20 °C)
Consultar
ISI35 Dimensions W x H x L
  • 48 x 24 x 48 mm
Housing type
  • Built-in housing
Display
  • LCD
Voltage supply
  • Lithium battery (approx. 8 years at 20 °C)
Consultar
NE216 Dimensions W x H x L
  • 48 x 48 x 100 mm
Housing type
  • Built-in housing
Display
  • LED
Voltage supply
  • 85...265 VAC (50/60 Hz)
  • 12...30 VDC
Interface
  • RS485
Consultar

¿No encontró lo que buscaba?

Hasta la cima