• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filter by attributes

Product group

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Distance to focus

Beam type

Particular characteristics

Image Product name Product group Housing Sensing distance max. Features Availability
OT500.SL-GDGQJ.72F

Article no.: 11240054

Product group
  • SmartReflect Barreras fotoeléctricas
  • para rangos más largos
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 500 … 2500 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Push-pull
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
OT500.DL-GLIAJ.72F

Article no.: 11240053

Product group
  • Sensores de distancia
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 150 … 2500 mm
Features
  • Pulsed red laser diode
  • Analog 4 ... 20 mA
  • Push-pull / IO-Link
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Delivery time
on request
Inquire
OT500.DL-GLUBJ.72F

Article no.: 11235554

Product group
  • Distance sensors
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 150 … 2500 mm
Features
  • Pulsed red laser diode
  • Analog 0 ... 10 VDC
  • Push-pull / IO-Link
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Delivery time
on request
Inquire
OT500.GL-GLGLJ.72F

Article no.: 11235685

Product group
  • Diffuse sensors with background suppression
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 150 … 2500 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Push-pull
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Delivery time
on request
Inquire
OT500.GL-NLNVB.72F

Article no.: 11250327

Product group
  • Diffuse sensors with background suppression
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 150 … 2500 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Delivery time
on request
Inquire
OT500.GL-PLPLB.72F

Article no.: 11248945

Product group
  • Diffuse sensors with background suppression
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 150 … 2500 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Delivery time
on request
Inquire
OT500.GL-PLPVB.72F

Article no.: 11247243

Product group
  • Diffuse sensors with background suppression
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 150 … 2500 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Delivery time
on request
Inquire
OT500.SL-NDNVB.72F

Article no.: 11250329

Product group
  • SmartReflect Light barriers
  • for longer ranges
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 500 … 2500 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Delivery time
on request
Inquire
OT500.SL-PDPVB.72F

Article no.: 11250328

Product group
  • SmartReflect Light barriers
  • for longer ranges
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 500 … 2500 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top