• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
PNP complementary (NO / NC)
Reset filter

Filter by attributes

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Output circuit

Protection class/approvals

Operating temperature

Particular characteristics

Image Product name Product group Housing Sensing distance max. Features
IR12.P04S-F50.PV1Z.7BO

Article no.: 11159797

Product group
  • Detector de proximidad inductivo
  • standard
Housing
  • 12 mm x 50 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Delivery time
disponibles inmediatamente
Inquire
IR12.P04S-F85.PV1Z.7BO

Article no.: 11159790

Product group
  • Detector de proximidad inductivo
  • standard
Housing
  • 12 mm x 85 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Delivery time
disponibles inmediatamente
Inquire
IR30.P18S-F35.PV1Z.7BCV

Article no.: 11174005

Product group
  • Detector de proximidad inductivo
  • gran distancia de conmutación
Housing
  • 30 mm x 35 mm
  • metal
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 18 mm
Features
  • PNP complementary (NO / NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IR30.P18S-F45.PV1Z.7BO

Article no.: 11174009

Product group
  • Detector de proximidad inductivo
  • gran distancia de conmutación
Housing
  • 30 mm x 45 mm
  • metal
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 18 mm
Features
  • PNP complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IR30.P18S-F50.PV1Z.7BCV

Article no.: 11171575

Product group
  • Detector de proximidad inductivo
  • gran distancia de conmutación
Housing
  • 30 mm x 50 mm
  • metal
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 18 mm
Features
  • PNP complementary (NO / NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IR30.P18S-F60.PV1Z.7BO

Article no.: 11174007

Product group
  • Inductive proximity switch
  • large sensing distance
Housing
  • 30 mm x 60 mm
  • metal
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 18 mm
Features
  • PNP complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Inquire
IR30.P24S-N35.PV1Z.7BCV

Article no.: 11174033

Product group
  • Inductive proximity switch
  • standard
Housing
  • 30 mm x 35 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • PNP complementary (NO / NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IR30.P24S-N45.PV1Z.7BO

Article no.: 11174037

Product group
  • Inductive proximity switch
  • standard
Housing
  • 30 mm x 45 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • PNP complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Inquire
IR30.P24S-N50.PV1Z.7BCV

Article no.: 11174031

Product group
  • Inductive proximity switch
  • standard
Housing
  • 30 mm x 50 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • PNP complementary (NO / NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IR30.P24S-N60.PV1Z.7BO

Article no.: 11174035

Product group
  • Inductive proximity switch
  • standard
Housing
  • 30 mm x 60 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • PNP complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top