• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
20 … 100 mm
Reset filter

Filter by attributes

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Output circuit

Protection class/approvals

Operating temperature

Particular characteristics

Image Product name Product group Housing Sensing distance max. Features
IR30.P24S-N35.NV1Z.7BCV

Article no.: 11174032

Product group
  • Detector de proximidad inductivo
  • standard
Housing
  • 30 mm x 35 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • NPN complementary (NO / NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IR30.P24S-N35.PV1Z.7BCV

Article no.: 11174033

Product group
  • Detector de proximidad inductivo
  • standard
Housing
  • 30 mm x 35 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • PNP complementary (NO / NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IR30.P24S-N45.NV1Z.7BO

Article no.: 11174036

Product group
  • Detector de proximidad inductivo
  • standard
Housing
  • 30 mm x 45 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • NPN complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IR30.P24S-N45.PV1Z.7BO

Article no.: 11174037

Product group
  • Inductive proximity switch
  • standard
Housing
  • 30 mm x 45 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • PNP complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Inquire
IR30.P24S-N50.NV1Z.7BCV

Article no.: 11174030

Product group
  • Inductive proximity switch
  • standard
Housing
  • 30 mm x 50 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • NPN complementary (NO / NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IR30.P24S-N50.PV1Z.7BCV

Article no.: 11174031

Product group
  • Inductive proximity switch
  • standard
Housing
  • 30 mm x 50 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • PNP complementary (NO / NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IR30.P24S-N60.NV1Z.7BO

Article no.: 11174034

Product group
  • Inductive proximity switch
  • standard
Housing
  • 30 mm x 60 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • NPN complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Inquire
IR30.P24S-N60.PV1Z.7BO

Article no.: 11174035

Product group
  • Inductive proximity switch
  • standard
Housing
  • 30 mm x 60 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • PNP complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top