• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Output circuit

Protection class/approvals

Operating temperature

Particular characteristics

Adjustability

Image Product name Product group Housing Sensing distance max. Features
IFFM 12N17A3/S05L

Article no.: 10150242

Product group
  • Detector de proximidad inductivo
Housing
  • 12 mm x 23,5 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Delivery time
disponibles inmediatamente
Inquire
IFFM 12N37A3/S05L

Article no.: 10150249

Product group
  • Detector de proximidad inductivo
Housing
  • 12 mm x 23,5 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IFFM 12P17A3/S05L

Article no.: 10144944

Product group
  • Detector de proximidad inductivo
Housing
  • 12 mm x 23,5 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IFFM 12P37A3/S05L

Article no.: 10147638

Product group
  • Detector de proximidad inductivo
Housing
  • 12 mm x 23,5 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IFRD 12N17T3/S14

Article no.: 10149269

Product group
  • Detectores inductivos versiones especiales
  • temperatura alta
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Delivery time
disponibilidad bajo petición
Inquire
IFRD 12N37T3/S14

Article no.: 10149270

Product group
  • Detectores inductivos versiones especiales
  • temperatura alta
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Delivery time
disponibilidad bajo petición
Inquire
IFRD 12P17T3/S14

Article no.: 10149185

Product group
  • Detectores inductivos versiones especiales
  • temperatura alta
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Delivery time
disponibles inmediatamente
Inquire
IFRD 12P37T3/S14

Article no.: 10149268

Product group
  • Detectores inductivos versiones especiales
  • temperatura alta
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Delivery time
on request
Inquire
IFRH 12P1501/L

Article no.: 10139768

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 12 mm x 30 mm
  • metal
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Inquire
IFRH 12P3501/L

Article no.: 10143039

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 12 mm x 30 mm
  • metal
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Inquire
IFRM 12N13T1/PL

Article no.: 11016681

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 12 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
Inquire
IFRM 12N13T1/S14L

Article no.: 11016677

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 12 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 67
Inquire
IFRM 12N1701/L

Article no.: 10212471

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 30.4 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 12N1701/S14L

Article no.: 10214923

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 50 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 12N1701/S35L

Article no.: 10225155

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 50 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 12N1702/L

Article no.: 10229701

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 12N1703/S14L

Article no.: 10229704

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 40.4 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 12N1704/L

Article no.: 10160258

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 50 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 12N1704/S14L

Article no.: 10160259

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 60 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 12N1707

Article no.: 10230318

Product group
  • Inductive sensors special versions
  • high temperature
Housing
  • 12 mm x 40 mm
  • metal
  • High temperature
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
Inquire
IFRM 12N17X1/L

Article no.: 11096374

Product group
  • Inductive proximity switch
  • ATEX
Housing
  • 12 mm x 30.4 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • IP 67
Inquire
IFRM 12N17X2/L

Article no.: 11096378

Product group
  • Inductive proximity switch
  • ATEX
Housing
  • 12 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • IP 67
Inquire
IFRM 12N33T1/PL

Article no.: 11016682

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 12 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN break function (NC)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
Inquire
IFRM 12N33T1/S14L

Article no.: 11016678

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 12 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 67
Inquire
IFRM 12N3701/L

Article no.: 10213208

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 30.4 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 12N3701/S14L

Article no.: 10214928

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 50 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 12N3701/S35L

Article no.: 11051240

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 50 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 12N3702/L

Article no.: 10229702

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 12N3703/S14L

Article no.: 10229705

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 40.4 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 12N3704/L

Article no.: 10160260

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 50 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top