• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Output circuit

Protection class/approvals

Operating temperature

Particular characteristics

Adjustability

Image Product name Product group Housing Sensing distance max. Features
IFBR 06N13T1/S14L-9

Article no.: 11014578

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6.5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Delivery time
immediately available
Inquire
IFBR 06N33T1/S14L-9

Article no.: 11014579

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6.5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Delivery time
on request
Inquire
IFBR 06P13T1/S14L-9

Article no.: 11014574

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6.5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Delivery time
immediately available
Inquire
IFBR 06P33T1/S14L-9

Article no.: 11014576

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6.5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Delivery time
immediately available
Inquire
IFRD 06N17T1/S35

Article no.: 10154706

Product group
  • Detectores inductivos versiones especiales
  • temperatura alta
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Delivery time
disponibilidad bajo petición
Inquire
IFRD 06N37T1/S35

Article no.: 10154707

Product group
  • Detectores inductivos versiones especiales
  • temperatura alta
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Delivery time
disponibilidad bajo petición
Inquire
IFRD 06P17T1/S35

Article no.: 10154704

Product group
  • Detectores inductivos versiones especiales
  • temperatura alta
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Delivery time
disponibles inmediatamente
Inquire
IFRD 06P37T1/S35

Article no.: 10154705

Product group
  • Detectores inductivos versiones especiales
  • temperatura alta
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Delivery time
disponibilidad bajo petición
Inquire
IFRM 06N1701/KS35L

Article no.: 10160298

Product group
  • Detector de proximidad inductivo
  • miniatura
Housing
  • 6,5 mm x 30 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IFRM 06N1701/L

Article no.: 10212020

Product group
  • Detector de proximidad inductivo
  • miniatura
Housing
  • 6,5 mm x 30 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
disponibles inmediatamente
Inquire
IFRM 06N1707

Article no.: 10230295

Product group
  • Detectores inductivos versiones especiales
  • temperatura alta
Housing
  • 6,5 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IFRM 06N1713/KS35L

Article no.: 10160295

Product group
  • Detector de proximidad inductivo
  • subminiatura
Housing
  • 6,5 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IFRM 06N1713/L

Article no.: 10229698

Product group
  • Detector de proximidad inductivo
  • subminiatura
Housing
  • 6,5 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IFRM 06N17A1/KS35L

Article no.: 10160301

Product group
  • Detector de proximidad inductivo
  • miniatura
Housing
  • 6,5 mm x 40 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Delivery time
disponibles inmediatamente
Inquire
IFRM 06N17A1/L

Article no.: 10142146

Product group
  • Detector de proximidad inductivo
  • miniatura
Housing
  • 6,5 mm x 40 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
disponibles inmediatamente
Inquire
IFRM 06N17A1/S35L

Article no.: 10140592

Product group
  • Detector de proximidad inductivo
  • miniatura
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Delivery time
disponibles inmediatamente
Inquire
IFRM 06N17A3/S35L

Article no.: 10140591

Product group
  • Detector de proximidad inductivo
  • miniatura
Housing
  • 6,5 mm x 36 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Delivery time
disponibles inmediatamente
Inquire
IFRM 06N17A4/L

Article no.: 10160251

Product group
  • Detector de proximidad inductivo
  • miniatura
Housing
  • 6,5 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IFRM 06N17A4/S35L

Article no.: 10160252

Product group
  • Detector de proximidad inductivo
  • miniatura
Housing
  • 6,5 mm x 56 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Delivery time
disponibles inmediatamente
Inquire
IFRM 06N17A5/S35L

Article no.: 10140590

Product group
  • Detector de proximidad inductivo
  • subminiatura
Housing
  • 6,5 mm x 28 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IFRM 06N3701/KS35L

Article no.: 10160299

Product group
  • Detector de proximidad inductivo
  • miniatura
Housing
  • 6,5 mm x 30 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Delivery time
disponibles inmediatamente
Inquire
IFRM 06N3701/L

Article no.: 10213059

Product group
  • Detector de proximidad inductivo
  • miniatura
Housing
  • 6,5 mm x 30 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
disponibles inmediatamente
Inquire
IFRM 06N3713/KS35L

Article no.: 10160296

Product group
  • Detector de proximidad inductivo
  • subminiatura
Housing
  • 6,5 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IFRM 06N3713/L

Article no.: 10229699

Product group
  • Detector de proximidad inductivo
  • subminiatura
Housing
  • 6,5 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
disponibles inmediatamente
Inquire
IFRM 06N37A1/KS35L

Article no.: 10160302

Product group
  • Detector de proximidad inductivo
  • miniatura
Housing
  • 6,5 mm x 40 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IFRM 06N37A1/L

Article no.: 10142148

Product group
  • Detector de proximidad inductivo
  • miniatura
Housing
  • 6,5 mm x 40 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IFRM 06N37A1/S35L

Article no.: 10140594

Product group
  • Detector de proximidad inductivo
  • miniatura
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 06N37A3/S35L

Article no.: 10140593

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 6.5 mm x 36 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 06N37A4/L

Article no.: 10160253

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 6.5 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 06N37A4/S35L

Article no.: 10160254

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 6.5 mm x 56 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top