• Imagen
  • Nombre del producto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability
stainless steel - washdown design
Resetear el filtro

filtrar por características

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Output circuit

Protection class/approvals

Operating temperature

Particular characteristics

Imagen Nombre del producto Product group Housing Sensing distance max. Features Availability
IFRR 08N13T1/S14L-9

Artículo no..: 11016168

Product group
  • Detector de proximidad inductivo
  • exterior y lavado
Housing
  • 8 mm x 55 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tiempo de envío
disponibles inmediatamente
Consultar
IFRR 08N33T1/S14L-9

Artículo no..: 11016170

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 8 mm x 55 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Consultar
IFRR 08P13T1/S14L-9

Artículo no..: 11016166

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 8 mm x 55 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Consultar
IFRR 08P33T1/S14L-9

Artículo no..: 11016167

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 8 mm x 55 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Consultar
IFRR 12N13T1/L-9

Artículo no..: 11016093

Product group
  • Inductive proximity switch
  • washdown
Housing
  • 12 mm x 55 mm
  • stainless steel
  • Washdown design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Consultar
IFRR 12N13T1/S14L-9

Artículo no..: 11016089

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 12 mm x 60 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Consultar
IFRR 12N17T1/L-9

Artículo no..: 11016190

Product group
  • Inductive proximity switch
  • washdown
Housing
  • 12 mm x 55 mm
  • stainless steel
  • Washdown design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Consultar
IFRR 12N17T1/S14L-9

Artículo no..: 11016185

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 12 mm x 60 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Consultar
IFRR 12N33T1/L-9

Artículo no..: 11016094

Product group
  • Inductive proximity switch
  • washdown
Housing
  • 12 mm x 55 mm
  • stainless steel
  • Washdown design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Consultar
IFRR 12N33T1/S14L-9

Artículo no..: 11016090

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 12 mm x 60 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Consultar
IFRR 12N37T1/L-9

Artículo no..: 11016191

Product group
  • Inductive proximity switch
  • washdown
Housing
  • 12 mm x 55 mm
  • stainless steel
  • Washdown design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Consultar
IFRR 12N37T1/S14L-9

Artículo no..: 11016186

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 12 mm x 60 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Consultar
IFRR 12P13T1/L-9

Artículo no..: 11016091

Product group
  • Inductive proximity switch
  • washdown
Housing
  • 12 mm x 55 mm
  • stainless steel
  • Washdown design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • PNP make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Consultar
IFRR 12P13T1/S14L-9

Artículo no..: 11016087

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 12 mm x 60 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Consultar
IFRR 12P17T1/L-9

Artículo no..: 11016187

Product group
  • Detector de proximidad inductivo
  • lavado
Housing
  • 12 mm x 55 mm
  • stainless steel
  • Washdown design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tiempo de envío
disponibles inmediatamente
Consultar
IFRR 12P17T1/S14L-9

Artículo no..: 11016183

Product group
  • Detector de proximidad inductivo
  • exterior y lavado
Housing
  • 12 mm x 60 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tiempo de envío
disponibles inmediatamente
Consultar
IFRR 12P33T1/L-9

Artículo no..: 11016092

Product group
  • Detector de proximidad inductivo
  • lavado
Housing
  • 12 mm x 55 mm
  • stainless steel
  • Washdown design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • PNP break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tiempo de envío
disponibles inmediatamente
Consultar
IFRR 12P33T1/S14L-9

Artículo no..: 11016088

Product group
  • Detector de proximidad inductivo
  • exterior y lavado
Housing
  • 12 mm x 60 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tiempo de envío
disponibles inmediatamente
Consultar
IFRR 12P37T1/L-9

Artículo no..: 11016189

Product group
  • Detector de proximidad inductivo
  • lavado
Housing
  • 12 mm x 55 mm
  • stainless steel
  • Washdown design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tiempo de envío
disponibilidad bajo petición
Consultar
IFRR 12P37T1/S14L-9

Artículo no..: 11016184

Product group
  • Detector de proximidad inductivo
  • exterior y lavado
Housing
  • 12 mm x 60 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tiempo de envío
disponibles inmediatamente
Consultar
IFRR 18N13T1/L-9

Artículo no..: 11016050

Product group
  • Detector de proximidad inductivo
  • lavado
Housing
  • 18 mm x 55 mm
  • stainless steel
  • Washdown design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tiempo de envío
disponibilidad bajo petición
Consultar
IFRR 18N13T1/S14L-9

Artículo no..: 11016016

Product group
  • Detector de proximidad inductivo
  • exterior y lavado
Housing
  • 18 mm x 60 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tiempo de envío
disponibilidad bajo petición
Consultar
IFRR 18N17T1/L-9

Artículo no..: 11013671

Product group
  • Inductive proximity switch
  • washdown
Housing
  • 18 mm x 55 mm
  • stainless steel
  • Washdown design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tiempo de envío
immediately available
Consultar
IFRR 18N17T1/S14L-9

Artículo no..: 11013637

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 18 mm x 60 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tiempo de envío
immediately available
Consultar
IFRR 18N33T1/L-9

Artículo no..: 11016051

Product group
  • Inductive proximity switch
  • washdown
Housing
  • 18 mm x 55 mm
  • stainless steel
  • Washdown design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tiempo de envío
on request
Consultar
IFRR 18N33T1/S14L-9

Artículo no..: 11016017

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 18 mm x 60 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tiempo de envío
immediately available
Consultar
IFRR 18N37T1/L-9

Artículo no..: 11013672

Product group
  • Inductive proximity switch
  • washdown
Housing
  • 18 mm x 55 mm
  • stainless steel
  • Washdown design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tiempo de envío
immediately available
Consultar
IFRR 18N37T1/S14L-9

Artículo no..: 11013638

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 18 mm x 60 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tiempo de envío
immediately available
Consultar
IFRR 18P13T1/L-9

Artículo no..: 11016018

Product group
  • Detector de proximidad inductivo
  • lavado
Housing
  • 18 mm x 55 mm
  • stainless steel
  • Washdown design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tiempo de envío
disponibles inmediatamente
Consultar
IFRR 18P13T1/S14L-9

Artículo no..: 11016014

Product group
  • Detector de proximidad inductivo
  • exterior y lavado
Housing
  • 18 mm x 60 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tiempo de envío
disponibles inmediatamente
Consultar

¿No encontró lo que buscaba?

Hasta la cima