• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
50 … 59 mm
Reset filter

Filter by attributes

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Output circuit

Protection class/approvals

Operating temperature

Particular characteristics

Adjustability

Image Product name Product group Housing Sensing distance max. Features
IFBR 06N13T1/S14L-9

Article no.: 11014578

Product group
  • Detector de proximidad inductivo
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Delivery time
disponibles inmediatamente
Inquire
IFBR 06N33T1/S14L-9

Article no.: 11014579

Product group
  • Detector de proximidad inductivo
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Delivery time
disponibilidad bajo petición
Inquire
IFBR 06P13T1/S14L-9

Article no.: 11014574

Product group
  • Detector de proximidad inductivo
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Delivery time
disponibles inmediatamente
Inquire
IFBR 06P33T1/S14L-9

Article no.: 11014576

Product group
  • Detector de proximidad inductivo
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Delivery time
disponibles inmediatamente
Inquire
IFBR 11N37T1/L-9

Article no.: 11014611

Product group
  • Detector de proximidad inductivo
  • hygiene
Housing
  • 11 mm x 54 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Delivery time
disponibles inmediatamente
Inquire
IFBR 11P37T1/L-9

Article no.: 11014609

Product group
  • Detector de proximidad inductivo
  • hygiene
Housing
  • 11 mm x 54 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Delivery time
disponibilidad bajo petición
Inquire
IFBR 17N13T1/L-9

Article no.: 11014623

Product group
  • Detector de proximidad inductivo
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Delivery time
disponibles inmediatamente
Inquire
IFBR 17N17T1/L-9

Article no.: 11014618

Product group
  • Detector de proximidad inductivo
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Delivery time
disponibilidad bajo petición
Inquire
IFBR 17P13T1/L-9

Article no.: 11014620

Product group
  • Detector de proximidad inductivo
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Delivery time
disponibles inmediatamente
Inquire
IFBR 17P17T1/L-9

Article no.: 11014616

Product group
  • Detector de proximidad inductivo
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • PNP make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Delivery time
disponibles inmediatamente
Inquire
IFBR 17P33T1/L-9

Article no.: 11014622

Product group
  • Detector de proximidad inductivo
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Delivery time
disponibilidad bajo petición
Inquire
IFRD 12N17T3/S14

Article no.: 10149269

Product group
  • Detectores inductivos versiones especiales
  • temperatura alta
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Delivery time
disponibilidad bajo petición
Inquire
IFRD 12N37T3/S14

Article no.: 10149270

Product group
  • Detectores inductivos versiones especiales
  • temperatura alta
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Delivery time
disponibilidad bajo petición
Inquire
IFRD 12P17T3/S14

Article no.: 10149185

Product group
  • Detectores inductivos versiones especiales
  • temperatura alta
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Delivery time
disponibles inmediatamente
Inquire
IFRD 12P37T3/S14

Article no.: 10149268

Product group
  • Detectores inductivos versiones especiales
  • temperatura alta
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Delivery time
disponibilidad bajo petición
Inquire
IFRM 06N17A4/L

Article no.: 10160251

Product group
  • Detector de proximidad inductivo
  • miniatura
Housing
  • 6,5 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IFRM 06N17A4/S35L

Article no.: 10160252

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 6.5 mm x 56 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 06N37A4/L

Article no.: 10160253

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 6.5 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 06N37A4/S35L

Article no.: 10160254

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 6.5 mm x 56 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 06P17A4/KS35L

Article no.: 10160307

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 6.5 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 06P17A4/L

Article no.: 10156221

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 6.5 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 06P17A4/S35L

Article no.: 10155368

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 6.5 mm x 56 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 06P37A4/KS35L

Article no.: 10160308

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 6.5 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 06P37A4/L

Article no.: 10156222

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 6.5 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 06P37A4/S35L

Article no.: 10156223

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 6.5 mm x 56 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 08N1703/S14L

Article no.: 10224347

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 8 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 08N17A4/KS35L

Article no.: 10160321

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 8 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 08N17A4/L

Article no.: 10160255

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 8 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 08N17A4/S35L

Article no.: 10158262

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 8 mm x 56 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IFRM 08N3703/S14L

Article no.: 10229417

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 8 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top