• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
-10 … +70 °C
Reset filter

Filter by attributes

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Output circuit

Protection class/approvals

Operating temperature

Image Product name Product group Housing Sensing distance max. Features
IFRM 03N1713/L

Article no.: 11166559

Product group
  • Detector de proximidad inductivo
  • extremo subminiatura
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Delivery time
disponibles inmediatamente
Inquire
IFRM 03N1713/QL

Article no.: 11166747

Product group
  • Detector de proximidad inductivo
  • extremo subminiatura
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Wires, 0,5 m
  • -10 … 70 °C
  • IP 67
Delivery time
disponibles inmediatamente
Inquire
IFRM 03N3713/L

Article no.: 11166560

Product group
  • Detector de proximidad inductivo
  • extremo subminiatura
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IFRM 03N3713/QL

Article no.: 11166750

Product group
  • Detector de proximidad inductivo
  • extremo subminiatura
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Wires, 0,5 m
  • -10 … 70 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IFRM 03P1713/L

Article no.: 11166541

Product group
  • Detector de proximidad inductivo
  • extremo subminiatura
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Delivery time
disponibles inmediatamente
Inquire
IFRM 03P1713/QL

Article no.: 11166744

Product group
  • Detector de proximidad inductivo
  • extremo subminiatura
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Wires, 0,5 m
  • -10 … 70 °C
  • IP 67
Delivery time
disponibles inmediatamente
Inquire
IFRM 03P3713/L

Article no.: 11166558

Product group
  • Detector de proximidad inductivo
  • extremo subminiatura
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IFRM 03P3713/QL

Article no.: 11166561

Product group
  • Detector de proximidad inductivo
  • extremo subminiatura
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Wires, 0,5 m
  • -10 … 70 °C
  • IP 67
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top