• 영상
  • 상품명
  • Product group
  • Housing
  • Housing material
  • Sensing distance max.
  • Features

속성으로 필터링

Smallest object recognizable

Measuring field size

Scanning range

Adjustability

영상 상품명 Product group Housing Housing material Sensing distance max. Features
ParCon ZADM 034I220.0021

제품번호: 11004221

Product group
  • Edge sensors
Housing
  • 34 mm
Housing material
  • Aluminum
Sensing distance max.
  • 0 … 200 mm
Features
  • Pulsed infrared diode
  • Analog
  • Connector M8 4 pin
  • 55 °C
  • IP 67
문의
ParCon ZADM 034I220.0022

제품번호: 11007447

Product group
  • Edge sensors
Housing
  • 34 mm
Housing material
  • Aluminum
Sensing distance max.
  • 0 … 200 mm
Features
  • Pulsed infrared diode
  • Analog
  • Connector M8 4 pin
  • 55 °C
  • IP 67
문의
ParCon ZADM 034I240.0001

제품번호: 10159115

Product group
  • Edge sensors
Housing
  • 34 mm
Housing material
  • Aluminum
Sensing distance max.
  • < 40 mm
Features
  • Pulsed infrared diode
  • Analog
  • Connector M8 4 pin
  • 55 °C
  • IP 67
문의
ParCon ZADM 034I240.0021

제품번호: 10159116

Product group
  • Edge sensors
Housing
  • 34 mm
Housing material
  • Aluminum
Sensing distance max.
  • < 40 mm
Features
  • Pulsed infrared diode
  • Analog
  • Connector M8 4 pin
  • 55 °C
  • IP 67
문의
ParCon ZADM 034P240.6901

제품번호: 10159113

Product group
  • Edge sensors
Housing
  • 34 mm
Housing material
  • Aluminum
Sensing distance max.
  • < 40 mm
Features
  • Pulsed infrared diode
  • PNP
  • Connector M8 4 pin
  • 55 °C
  • IP 67
문의
ParCon ZADM 034P240.6921

제품번호: 10159114

Product group
  • Edge sensors
Housing
  • 34 mm
Housing material
  • Aluminum
Sensing distance max.
  • < 40 mm
Features
  • Pulsed infrared diode
  • PNP
  • Connector M8 4 pin
  • 55 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로