Datos técnicos
Datos generales
Actual range Sb (FSE 200C1002)
  • 160 mm
Sensing distance Tw (FUE 200C1003)
  • 45 mm
Light source
  • Pulsed red LED
Light indicator
  • LED yellow
Alignment / soiled lens indicator
  • Flashing light indicator
Adjustment
  • Potentiometer, 270°
Wave length
  • 660 nm
Suppression of reciprocal influence
  • Yes
Datos eléctricos
Response time / release time
  • < 1 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 30 mA
Current consumption typ.
  • 20 mA
Voltage drop Vd
  • <1,8 VDC
Output function
  • Light / dark operate
Output circuit
  • NPN
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Datos mecánicos
Width / diameter
  • 10,4 mm
Height / length
  • 27 mm
Depth
  • 14 mm
Design
  • Rectangular
Housing material
  • Plastic (ASA)
Connection types
  • Cable, L=2 m
Condiciones ambientales
Operating temperature
  • -25 … +55 °C
Protection class
  • IP 40

Descargas
Data sheet
Certificates / approvals
CAD
EPLAN

Dibujos
Drawings
Connection diagram

Accesorios
Mounting accessories
10150326
Sensofix series 10 / series 20

Artículo no..: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
10114501
Mounting bracket series 10 (U design)

Artículo no..: 10114501

  • Material: Steel
10133792
Mounting bracket series 10 (L design)

Artículo no..: 10133792

  • Material: Steel
10162083
Mounting panel for sensors series 10

Artículo no..: 10162083

10118798
Mounting bracket series 10

Artículo no..: 10118798

  • Material: Steel

Hasta la cima