Datos técnicos
Datos generales
Actual range Sb (FSE 200C1002)
  • 340 mm
Sensing distance Tw (FUE 200C1003)
  • 130 mm
Light source
  • Pulsed red LED
Light indicator
  • 2 x 4-digit display
Output indicator
  • LED yellow
Adjustment
  • Teach-in
Wave length
  • 645 nm
Suppression of reciprocal influence
  • Yes
Datos eléctricos
Response time / release time
  • 0,25 … 1 ms (adjustable)
Voltage supply range +Vs
  • 10,8 … 26,4 VDC
Current consumption max. (no load)
  • 30 mA
Voltage drop Vd
  • <2,1 VDC
Output function
  • Light / dark operate switchable
On / off delay
  • 1 … 5000 ms
Output circuit
  • PNP
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Datos mecánicos
Width / diameter
  • 10 mm
Height / length
  • 33,8 mm
Depth
  • 70,2 mm
Design
  • Rectangular
Housing material
  • Polycarbonate/ABS
Connection types
  • Cable, L=2 m
Condiciones ambientales
Operating temperature
  • -20 … +55 °C
Protection class
  • IP 40

Descargas
Data sheet
Quickstart
Certificates / approvals
CAD

Dibujos
Drawings
Connection diagram

Accesorios
Mounting accessories
10159806
Mounting bracket for fiber optic sensors series 60, 66, 67, 80

Artículo no..: 10159806

  • Material: Steel
  • Must be ordered separately for series 66 and series 67sensors

Hasta la cima