Datos técnicos
Datos generales
Light source
  • Pulsed red LED
Light indicator
  • OLED display
Output indicator
  • LED red
Adjustment
  • Teach-in: button / external
Wave length
  • 660 nm
Suppression of reciprocal influence
  • Yes
Datos eléctricos
Response time / release time
  • 0,05 ms (Ultra High Speed Mode)
  • 0,125 ms (High Speed Mode)
  • 0,25 ms (Standard Mode)
  • 1 ms (High Resolution Mode)
  • 4 ms (Long Range Mode)
  • 16 ms (Ultra Long Range Mode)
Voltage supply range +Vs
  • 8 … 30 VDC
Current consumption max. (no load)
  • 50 mA
Current consumption typ.
  • 30 mA
Voltage drop Vd
  • <2 VDC
Output function
  • Light / dark operate switchable
On / off delay
  • 0,1 … 9999 ms
Output circuit
  • PNP
Output current
  • 150 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Datos mecánicos
Width / diameter
  • 10 mm
Height / length
  • 27,8 mm
Depth
  • 82,3 mm
Design
  • Rectangular
Housing material
  • Polycarbonate
Connection types
  • Cable 4 pin, 2 m
Condiciones ambientales
Operating temperature
  • 5 … +55 °C
Protection class
  • IP 50

Descargas
Data sheet
Quickstart
CAD
EPLAN

Dibujos
Drawings
Connection diagram

Accesorios
Mounting accessories
10159806
Mounting bracket for fiber optic sensors series 60, 66, 67, 80

Artículo no..: 10159806

  • Material: Steel
  • Must be ordered separately for series 66 and series 67sensors

Hasta la cima