• Imagen
  • Nombre del producto
  • Product group
  • Housing
  • Scanning range Sd
  • Features
  • Availability

filtrar por características

Product group

Sensing distance max.

Housing

Housing version

Connection types

Output circuit

Particular characteristics

Operating temperature

Emitter / receiver

Adjustability

Imagen Nombre del producto Product group Housing Scanning range Sd Features Availability
U300.D50-DPMJ.72N

Artículo no..: 11219488

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tiempo de envío
disponibili immediatamente
Consultar
U300.EA0-GP2J.72N

Artículo no..: 11219511

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tiempo de envío
disponibili immediatamente
Consultar
U300.P50-GP1J.72N

Artículo no..: 11219506

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tiempo de envío
disponibili immediatamente
Consultar
U300.P50-GP2J.72N

Artículo no..: 11219504

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
Housing
  • 12,9 mm x 32,2 mm
  • plastic
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tiempo de envío
a sua richiesta
Consultar
U300.R50-GP1J.72N

Artículo no..: 11219508

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tiempo de envío
a sua richiesta
Consultar
U300.TA0-ZZZX.72N

Artículo no..: 11219514

Product group
  • Ultrasonic through beam sensors
  • Emitter
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tiempo de envío
disponibili immediatamente
Consultar
U500.DA0.2-IAMJ.72F

Artículo no..: 11200625

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tiempo de envío
a sua richiesta
Consultar
U500.DA0.2-UAMJ.72F

Artículo no..: 11200623

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tiempo de envío
disponibili immediatamente
Consultar
U500.DA5.2-UAMJ.72F

Artículo no..: 11707836

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tiempo de envío
disponibili immediatamente
Consultar
U500.PA0.2-GP1J.72F

Artículo no..: 11200632

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tiempo de envío
disponibles inmediatamente
Consultar
U500.PA0.2-GP2J.72F

Artículo no..: 11200633

Product group
  • Sensores de proximidad por ultrasonidos
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
  • 2 point proximity switch
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tiempo de envío
disponibles inmediatamente
Consultar
U500.RA0.2-GP1J.72F

Artículo no..: 11200634

Product group
  • Sensores de reflexión por ultrasonidos
  • IO-Link
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tiempo de envío
disponibles inmediatamente
Consultar
UR18.DA0.2-IAMJ.9SF

Artículo no..: 11200640

Product group
  • Sensores de medida de distancia por ultrasonidos
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tiempo de envío
disponibilidad bajo petición
Consultar
UR18.DA0.2-UAMJ.9SF

Artículo no..: 11200639

Product group
  • Sensores de medida de distancia por ultrasonidos
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tiempo de envío
disponibles inmediatamente
Consultar
UR18.DA5.2-IA1B.9SF

Artículo no..: 11221525

Product group
  • Sensores de medida de distancia por ultrasonidos
  • retro
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tiempo de envío
disponibilidad bajo petición
Consultar
UR18.DA5.2-IAMJ.9SF

Artículo no..: 11213065

Product group
  • Sensores de medida de distancia por ultrasonidos
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tiempo de envío
disponibilidad bajo petición
Consultar
UR18.DA5.2-UA1B.9SF

Artículo no..: 11221604

Product group
  • Sensores de medida de distancia por ultrasonidos
  • retro
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tiempo de envío
disponibilidad bajo petición
Consultar
UR18.DA5.2-UAMJ.9SF

Artículo no..: 11220939

Product group
  • Sensores de medida de distancia por ultrasonidos
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tiempo de envío
disponibilidad bajo petición
Consultar
UR18.PA0.2-GP1J.9SF

Artículo no..: 11200644

Product group
  • Sensores de proximidad por ultrasonidos
  • IO-Link
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tiempo de envío
disponibilidad bajo petición
Consultar
UR18.PA0.2-GP2J.9SF

Artículo no..: 11200645

Product group
  • Sensores de proximidad por ultrasonidos
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
  • 2 point proximity switch
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tiempo de envío
disponibilidad bajo petición
Consultar
UR18.RA0.2-GP1J.9SF

Artículo no..: 11200646

Product group
  • Sensores de reflexión por ultrasonidos
  • IO-Link
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tiempo de envío
disponibilidad bajo petición
Consultar
U500.TB0.2-ZZZZ.72F

Artículo no..: 11200636

Product group
  • Sensores ultrasónicos de haz continuo
  • Emitter
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 0 … 2000 mm
Features
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tiempo de envío
disponibilidad bajo petición
Consultar
UR18.TB0.2-ZZZZ.9SF

Artículo no..: 11200648

Product group
  • Sensores ultrasónicos de haz continuo
  • Emitter
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 0 … 2000 mm
Features
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tiempo de envío
disponibilidad bajo petición
Consultar
UEDK 20P6103/S35A

Artículo no..: 10154484

Product group
  • Sensores ultrasónicos de haz continuo
  • Receiver
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • PNP make function (NO)
  • Connector M8
  • 60 °C
  • IP 67
Tiempo de envío
disponibles inmediatamente
Consultar
USDK 20D9003/S35A

Artículo no..: 10154485

Product group
  • Sensores ultrasónicos de haz continuo
  • Emitter
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Connector M8
  • 60 °C
  • IP 67
Tiempo de envío
disponibles inmediatamente
Consultar
UEDK 30P5103/S14

Artículo no..: 10234440

Product group
  • Sensores ultrasónicos de haz continuo
  • Receiver
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 0 … 700 mm
Features
  • PNP complementary
  • Connector M12
  • 60 °C
  • IP 67
Tiempo de envío
disponibles inmediatamente
Consultar
USDK 30D9003/S14

Artículo no..: 10234439

Product group
  • Sensores ultrasónicos de haz continuo
  • Emitter
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 0 … 700 mm
Features
  • Connector M12
  • 60 °C
  • IP 67
Tiempo de envío
disponibles inmediatamente
Consultar
U500.EB0.2-GP2J.72F

Artículo no..: 11228075

Product group
  • Sensores ultrasónicos de haz continuo
  • IO-Link
  • Receiver
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 0 … 2000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tiempo de envío
disponibilidad bajo petición
Consultar
U500.PA0-GP1B.72O

Artículo no..: 11110577

Product group
  • Sensores de proximidad por ultrasonidos
  • standard
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Push-pull
  • Connector M12
  • -25 … 65 °C
  • IP 67
Tiempo de envío
disponibilidad bajo petición
Consultar
U500.RA0-GP1B.72O

Artículo no..: 11110579

Product group
  • Sensores de reflexión por ultrasonidos
  • standard
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M12
  • -25 … 65 °C
  • IP 67
Tiempo de envío
disponibles inmediatamente
Consultar

¿No encontró lo que buscaba?

Hasta la cima