Datos técnicos
Datos mecánicos
Inner diameter
  • 59 mm
External diameter
  • 65 mm
Weight
  • ≤ 10 g
Thread
  • M62 × 0,75
Length of tube
  • 6 mm
Material
  • aluminum, hard-anodized
Sealing
  • EPDM

Descargas
Quickstart
Operating Manual
CAD

Dibujos
Dimension drawing
Schematic diagram

Accesorios
Housing accessories
Housing accessories – Tube M62 hard anodized – Tube M62 hard anodized SCHOTT Xensation Tube M62 hard anodized

Artículo no..: 11185374

  • hard anodized lens protection with M62 thread
  • optional tube extension with Tube Module 6mm (11185376), Tube Module 12 mm (11185375) or Tube Module 36 mm (11198906). Use of several Tube Modules possible.
  • thread: M62
  • length 58 mm
Housing accessories – Tube M62 hard anodized – Tube M62 hard anodized SCHOTT Xensation Tube M62 hard anod. scratchproof glass

Artículo no..: 11701125

  • hard anodized lens protection with scratchproof laminated safety glass: Corning® Gorilla® glass (generation 3)
  • optional tube extension with Tube Module 6mm (11185376), Tube Module 12 mm (11185375) or Tube Module 36 mm (11198906). Use of several Tube Modules possible.
  • thread: M62
  • length 58 mm

Hasta la cima