• Imagen
  • Nombre del producto
  • Sensor data
  • Data interface
  • Auto Functions
  • Process Synchronization
  • Time synchronization IEEE 1588

filtrar por características

Product group

Resolution

Frame rate

Data interface

Power supply

Protection class

Mono/Color

Sensor

Pixel size

Sensor type

Shutter type

Operating temperature

Auto Functions

Image Pre-processing

Acquisition / Interface

Process Synchronization

Time synchronization IEEE 1588

Imagen Nombre del producto Sensor data Data interface Auto Functions Process Synchronization Time synchronization IEEE 1588
VLXT-240C.I

Artículo no..: 11701487

Sensor data
  • Sony IMX530 Gen4
  • Color
  • 1.2″ CMOS
  • Global shutter
  • 5312 × 4592 px
  • 2.74 × 2.74 µm
  • 50 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Consultar
VLXT-240M.I

Artículo no..: 11701486

Sensor data
  • Sony IMX530 Gen4
  • Mono
  • 1.2″ CMOS
  • Global shutter
  • 5312 × 4600 px
  • 2.74 × 2.74 µm
  • 50 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Consultar
VEXG-25C

Artículo no..: 11166633

Sensor data
  • onsemi PYTHON2000
  • Color
  • 2/3″ CMOS
  • Global shutter
  • 1920 × 1200 px
  • 4.8 × 4.8 µm
  • 41 fps
Data interface
  • Gigabit Ethernet
Process Synchronization
  • Debouncer
Consultar
VEXG-25M

Artículo no..: 11166637

Sensor data
  • onsemi PYTHON2000
  • Mono
  • 2/3″ CMOS
  • Global shutter
  • 1920 × 1200 px
  • 4.8 × 4.8 µm
  • 41 fps
Data interface
  • Gigabit Ethernet
Process Synchronization
  • Debouncer
Consultar
VCXU-65C.R

Artículo no..: 11175751

Sensor data
  • Sony IMX178
  • Color
  • 1/1.8″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 3072 × 2048 px
  • 2.4 × 2.4 µm
  • 47 fps
Data interface
  • USB 3.0
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Consultar
VCXU-65M.R

Artículo no..: 11175758

Sensor data
  • Sony IMX178
  • Mono
  • 1/1.8″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 3072 × 2048 px
  • 2.4 × 2.4 µm
  • 47 fps
Data interface
  • USB 3.0
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Consultar

¿No encontró lo que buscaba?

Hasta la cima