• Imagen
  • Nombre del producto
  • Sensor data
  • Data interface
  • Auto Functions
  • Process Synchronization
  • Time synchronization IEEE 1588
Selectable Output format (e.g. Tri State, Push Pull)
Resetear el filtro

filtrar por características

Product group

Resolution

Frame rate

Data interface

Power supply

Protection class

Mono/Color

Sensor

Pixel size

Sensor type

Shutter type

Operating temperature

Auto Functions

Image Pre-processing

Acquisition / Interface

Process Synchronization

Time synchronization IEEE 1588

Imagen Nombre del producto Sensor data Data interface Auto Functions Process Synchronization Time synchronization IEEE 1588
VCXG-127C.I

Artículo no..: 11702870

Sensor data
  • Sony IMX545 Gen4
  • Color
  • 1/1.1" CMOS
  • Global shutter
  • 4096 × 2992 px
  • 2.74 × 2.74 µm
  • 10 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Consultar
VCXG-127M.I

Artículo no..: 11702871

Sensor data
  • Sony IMX545 Gen4
  • Mono
  • 1/1.1" CMOS
  • Global shutter
  • 4096 × 2992 px
  • 2.74 × 2.74 µm
  • 10 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Consultar
VCXG-15C.I

Artículo no..: 11194702

Sensor data
  • Sony IMX273 Gen2
  • Color
  • 1/2.9″ CMOS
  • Global shutter
  • 1440 × 1080 px
  • 3.45 × 3.45 µm
  • 79 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Consultar
VCXG-15C.I.XT

Artículo no..: 11194679

Sensor data
  • Sony IMX273 Gen2
  • Color
  • 1/2.9″ CMOS
  • Global shutter
  • 1440 × 1080 px
  • 3.45 × 3.45 µm
  • 79 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Consultar
VCXG-15M.I

Artículo no..: 11194318

Sensor data
  • Sony IMX273 Gen2
  • Mono
  • 1/2.9″ CMOS
  • Global shutter
  • 1440 × 1080 px
  • 3.45 × 3.45 µm
  • 79 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Consultar
VCXG-15M.I.XT

Artículo no..: 11194678

Sensor data
  • Sony IMX273 Gen2
  • Mono
  • 1/2.9″ CMOS
  • Global shutter
  • 1440 × 1080 px
  • 3.45 × 3.45 µm
  • 79 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Consultar
VCXG-201C.R.I

Artículo no..: 11702885

Sensor data
  • Sony IMX183
  • Color
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Consultar
VCXG-201C.R.I.XT

Artículo no..: 11702886

Sensor data
  • Sony IMX183
  • Color
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Consultar
VCXG-201M.R.I

Artículo no..: 11702883

Sensor data
  • Sony IMX183
  • Mono
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Consultar
VCXG-201M.R.I.XT

Artículo no..: 11702884

Sensor data
  • Sony IMX183
  • Mono
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Consultar
VCXG-241C.I

Artículo no..: 11702873

Sensor data
  • Sony IMX540 Gen4
  • Color
  • 1.2″ CMOS
  • Global shutter
  • 5312 × 4592 px
  • 2.74 × 2.74 µm
  • 5 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Consultar
VCXG-241M.I

Artículo no..: 11702872

Sensor data
  • Sony IMX540 Gen4
  • Mono
  • 1.2″ CMOS
  • Global shutter
  • 5312 × 4592 px
  • 2.74 × 2.74 µm
  • 5 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Consultar
VCXG-82C.I

Artículo no..: 11703346

Sensor data
  • Sony IMX546 Gen4
  • Color
  • 2/3″ CMOS
  • Global shutter
  • 2848 × 2832 px
  • 2.74 × 2.74 µm
  • 15 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Consultar
VCXG-82M.I

Artículo no..: 11703347

Sensor data
  • Sony IMX546 Gen4
  • Mono
  • 2/3″ CMOS
  • Global shutter
  • 2848 × 2832 px
  • 2.74 × 2.74 µm
  • 15 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Consultar
VLXN-650M.I.JP

Artículo no..: 11703473

Sensor data
  • Gpixel GMAX3265
  • Mono
  • 2.3″ CMOS
  • Global shutter
  • 9344 × 7000 px
  • 3.2 × 3.2 µm
  • 18 fps
Data interface
  • 5 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Consultar
VLXT-123C.I

Artículo no..: 11194269

Sensor data
  • Sony IMX253 Gen2
  • Color
  • 1.1″ CMOS
  • Global shutter
  • 4096 × 3000 px
  • 3.45 × 3.45 µm
  • 69 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Consultar
VLXT-123M.I

Artículo no..: 11192208

Sensor data
  • Sony IMX253 Gen2
  • Mono
  • 1.1″ CMOS
  • Global shutter
  • 4096 × 3000 px
  • 3.45 × 3.45 µm
  • 69 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Consultar
VLXT-126C.I

Artículo no..: 11702304

Sensor data
  • Sony IMX535 Gen4
  • Color
  • 1/1.1" CMOS
  • Global shutter
  • 4096 × 2992 px
  • 2.74 × 2.74 µm
  • 100 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Consultar
VLXT-126M.I

Artículo no..: 11702303

Sensor data
  • Sony IMX535 Gen4
  • Mono
  • 1/1.1" CMOS
  • Global shutter
  • 4096 × 2992 px
  • 2.74 × 2.74 µm
  • 100 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Consultar
VLXT-240C.I

Artículo no..: 11701487

Sensor data
  • Sony IMX530 Gen4
  • Color
  • 1.2″ CMOS
  • Global shutter
  • 5312 × 4592 px
  • 2.74 × 2.74 µm
  • 50 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Consultar
VLXT-240M.I

Artículo no..: 11701486

Sensor data
  • Sony IMX530 Gen4
  • Mono
  • 1.2″ CMOS
  • Global shutter
  • 5312 × 4600 px
  • 2.74 × 2.74 µm
  • 50 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Consultar
VLXT-31C.I

Artículo no..: 11194257

Sensor data
  • Sony IMX252 Gen2
  • Color
  • 1/1.8″ CMOS
  • Global shutter
  • 2048 × 1536 px
  • 3.45 × 3.45 µm
  • 216 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Consultar
VLXT-31M.I

Artículo no..: 11192941

Sensor data
  • Sony IMX252 Gen2
  • Mono
  • 1/1.8″ CMOS
  • Global shutter
  • 2048 × 1536 px
  • 3.45 × 3.45 µm
  • 217 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Consultar
VLXT-490C.I

Artículo no..: 11705803

Sensor data
  • Gpixel GMAX3249
  • Color
  • 2.3″ CMOS
  • Global shutter
  • 7008 × 7000 px
  • 3.2 × 3.2 µm
  • 23 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Consultar
VLXT-490C.I.EF

Artículo no..: 11705805

Sensor data
  • Gpixel GMAX3249
  • Color
  • 2.3″ CMOS
  • Global shutter
  • 7008 × 7000 px
  • 3.2 × 3.2 µm
  • 23 fps
Data interface
  • 10 GigE
Auto Functions
  • Gain Auto
  • Exposure Auto
  • Color Transformation Auto
  • White Balance Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • RS232
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Consultar
VLXT-490M.I

Artículo no..: 11705801

Sensor data
  • Gpixel GMAX3249
  • Mono
  • 2.3″ CMOS
  • Global shutter
  • 7008 × 7000 px
  • 3.2 × 3.2 µm
  • 23 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Consultar
VLXT-490M.I.EF

Artículo no..: 11705804

Sensor data
  • Gpixel GMAX3249
  • Mono
  • 2.3″ CMOS
  • Global shutter
  • 7008 × 7000 px
  • 3.2 × 3.2 µm
  • 23 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Consultar
VLXT-50C.I

Artículo no..: 11194256

Sensor data
  • Sony IMX250 Gen2
  • Color
  • 2/3″ CMOS
  • Global shutter
  • 2448 × 2048 px
  • 3.45 × 3.45 µm
  • 164 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Consultar
VLXT-50M.I

Artículo no..: 11192927

Sensor data
  • Sony IMX250 Gen2
  • Mono
  • 2/3″ CMOS
  • Global shutter
  • 2448 × 2048 px
  • 3.45 × 3.45 µm
  • 163 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Consultar
VLXT-55C.I

Artículo no..: 11702302

Sensor data
  • Sony IMX537 Gen4
  • Color
  • 1/1.8″ CMOS
  • Global shutter
  • 2464 × 2048 px
  • 2.74 × 2.74 µm
  • 243 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Consultar

¿No encontró lo que buscaba?

Hasta la cima