• Imagen
  • Nombre del producto
  • Overview
Kits de iniciación
Resetear el filtro

filtrar por características

Product group

Imagen Nombre del producto Overview
HXGxx Starter Kit

Artículo no..: 11086745

Overview
    • dual port GigE PCIe x4 interface board with PoE support
    • GigE cables 3,0 m (2 pieces)
    • trigger/flash cable, 5,0 m
    • power supply cable 5,0 m
    • international power supply 24V/1,0A, cable length 1,8 m
    • Software (Windows®, Linux®, Linux® ARM®) via Download
    • camera not included
    • available

Consultar
LXCxx Starter Kit

Artículo no..: 11165157

Overview
    • Camera Link® PCI Express x4 Interface Board
    • trigger/flash cable, 5,0 m
    • Camera Link® cable SDR/SDR 5,0 m (2 pieces)
    • power supply kit for LX, PX and VCXG cameras
    • Mounting Adapter Type B (Tripod)
    • Software (Windows®) via Download
    • camera not included
    • available

Consultar
LXGxx Starter Kit

Artículo no..: 11122416

Overview
    • dual port GigE PCIe x4 interface board with PoE support
    • GigE cables 3,0 m (2 pieces)
    • trigger/flash cable, 5,0 m
    • power supply kit for LX, PX and VCXG cameras
    • Mounting Adapter Type B (Tripod)
    • Software (Windows®, Linux®, Linux® ARM®) via Download
    • camera not included
    • available

Consultar
Starter Kit VeriSens Universal

Artículo no..: 11075442

Overview
    • confectioned connection cable M12/12-pin with power supply 24V/1.0A
    • Ethernet cable
    • 90° angled fixation bracket incl. screws
    • screw driver
    • Application Suite (Windows) via Download
    • VeriSens not included
Consultar
VAX Starter Kit

Artículo no..: 11702641

Overview
    • GigE PCIe interface board
    • GigE cable 5,0 m (M12/x-coded)
    • Power Supply 24 V/1.0 A with adapter cable M12/12-pin to DC connector
    • Mounting Adapter Type B (Tripod)
    • Tube system M47 with adapter (11185373) and tube (11185370)
    • camera not included
    • available

Consultar
VCXG.I Starter Kit

Artículo no..: 11190348

Overview
    • GigE PCIe interface board
    • GigE cable 5,0 m (M12/x-coded)
    • Power Supply 24 V/1.0 A with adapter cable M12/12-pin to DC connector
    • Mounting Adapter Type B (Tripod)
    • Tube system M47 with adapter (11185373) and tube (11185370)
    • camera not included
    • available

Consultar
VEXG / VCXG Starter Kit

Artículo no..: 11165158

Overview
    • GigE PCIe interface board
    • GigE cable 3,0 m
    • power supply kit for LX, PX and VCXG cameras and adapter cable for VEXG cameras
    • Mounting Adapter Type E
    • Software (Windows®, Linux®, Linux® ARM®) via Download
    • camera not included
    • available

Consultar
VEXU / VCXU Starter Kit

Artículo no..: 11165159

Overview
    • USB 3.0 PCIe interface board (2 ports)
    • USB 3.0 cable, 3,0 m
    • process interface cable 5,0 m
    • Mounting Adapter Type E
    • Software (Windows®, Linux®, Linux® ARM®) via Download
    • camera not included
    • available

Consultar
VQXT Starter Kit

Artículo no..: 11190910

Overview
    • 10-GigE PCIe interface board
    • GigE cable 5,0 m (M12/x-coded)
    • Power Supply Kit QX VisiLine® IP int.
    • Mounting Adapter Type F (Front), Mounting Adapter Type G (Tripod)
    • Heat Sink Type D
    • camera not included
    • available

Consultar
VeriSens UR Starter Kit

Artículo no..: 11700552

Overview
    • confectioned connection cable M12/12-pin with power supply 24V/1000mA
    • Ethernet cable
    • 90° angled fixation bracket incl. screws
    • screw driver
    • Application Suite (Windows®) via Download
    • VeriSens® not included
    • available

Consultar
VLXT Starter Kit

Artículo no..: 11204995

Overview
    • 10-GigE PCIe interface board
    • GigE cable 5,0 m (M12/x-coded)
    • Power Supply 24 V/1.0 A with adapter cable M12/12-pin to DC connector
    • Tube system M62 with adapter (11193125) and tube (11185374)
    • Mounting Adapter Type C
    • Heat Sink Type B
    • camera not included
    • available

Consultar
VLXT.FO Starter Kit

Artículo no..: 11213910

Overview
    • 10-GigE PCIe interface board
    • GigE cable 5,0 m (M12/x-coded)
    • Power Supply 24 V/1.0 A with adapter cable M12/12-pin to DC connector
    • Tube system M62 with adapter (11193125) and tube (11185374)
    • Mounting Adapter Type C
    • Heat Sink Type B
    • camera not included
    • available

Consultar

¿No encontró lo que buscaba?

Hasta la cima