• Imagen
  • Nombre del producto
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface

filtrar por características

Steps per turn

Number of turns

Interface

Protection EN 60529

Imagen Nombre del producto Size (flange) Shaft type Steps per revolution Number of revolutions Interface
optoTurn EAL580-B - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
Consultar
optoTurn EAL580-B - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
Consultar
optoTurn EAL580-B - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
Consultar
optoTurn EAL580-SC - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
Consultar
optoTurn EAL580-SC - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
Consultar
optoTurn EAL580-SC - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
Consultar
optoTurn EAL580-SV - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
Consultar
optoTurn EAL580-SV - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
Consultar
optoTurn EAL580-SV - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
Consultar
optoTurn EAL580-T - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
Consultar
optoTurn EAL580-T - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
Consultar
optoTurn EAL580-T - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
Consultar
MAGRES EAM580-B - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherCAT
Consultar
MAGRES EAM580-B - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherNet/IP
Consultar
MAGRES EAM580-B - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • PROFINET IO
Consultar
MAGRES EAM580-SC - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherCAT
Consultar
MAGRES EAM580-SC - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherNet/IP
Consultar
MAGRES EAM580-SC - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • PROFINET IO
Consultar
MAGRES EAM580-SY - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherCAT
Consultar
MAGRES EAM580-SY - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherNet/IP
Consultar
MAGRES EAM580-SY - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • PROFINET IO
Consultar

¿No encontró lo que buscaba?

Hasta la cima