• Imagen
  • Nombre del producto
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface

filtrar por características

Model

Solid shaft

Hollow shaft

Interface

Connection

Imagen Nombre del producto Size (flange) Shaft type Steps per revolution Number of revolutions Interface
GM400 Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • SSI
  • Incremental A 90° B (optional)
Consultar
GM401 Size (flange)
  • ø58 mm
Shaft type
  • ø6 mm solid shaft
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • SSI
  • Incremental A 90° B (optional)
Consultar
G0M2H Size (flange)
  • ø58 mm
Shaft type
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
  • Incremental A 90° B (optional)
Consultar
GXM2S Size (flange)
  • ø58 mm
Shaft type
  • ø12...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
  • Incremental A 90° B (optional)
Consultar
GA240 - SSI Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft
Steps per revolution
  • ≤16384 / 14 bit
Interface
  • SSI
  • Incremental A 90° B (optional)
Consultar
GA241 - SSI Size (flange)
  • ø58 mm
Shaft type
  • ø6 mm solid shaft
Steps per revolution
  • ≤16384 / 14 bit
Interface
  • SSI
  • Incremental A 90° B (optional)
Consultar

¿No encontró lo que buscaba?

Hasta la cima