|
|
MAGRES EAM360R-B - CANopen®/SAE J1939
|
Size (flange)
|
Shaft type
- ø10...15 mm (blind hollow shaft)
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES EAM360R-S - CANopen®/SAE J1939
|
Size (flange)
|
Shaft type
- ø10 x 16 mm, solid shaft with flat
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES redundant EAM580R-B - CANopen®
|
Size (flange)
|
Shaft type
- ø10...15 mm (blind hollow shaft)
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES EAM580R-B - CANopen®/SAE J1939
|
Size (flange)
|
Shaft type
- ø10...15 mm (blind hollow shaft)
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES redundant EAM580R-SC - CANopen®
|
Size (flange)
|
Shaft type
- ø10 x 20 mm, solid shaft with flat
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES EAM580R-SC - CANopen®/SAE J1939
|
Size (flange)
|
Shaft type
- ø10 x 20 mm, solid shaft with flat
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES redundant EAM580R-SY - CANopen®
|
Size (flange)
|
Shaft type
- ø6 x 10 mm, solid shaft with flat
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES EAM580R-SY - CANopen®/SAE J1939
|
Size (flange)
|
Shaft type
- ø6 x 10 mm, solid shaft with flat
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES EAM360R-B - Analog
|
Size (flange)
|
Shaft type
- ø10...15 mm (blind hollow shaft)
|
|
|
Interface
- Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
|
|
|
|
|
|
MAGRES EAM360R-S - Analog
|
Size (flange)
|
Shaft type
- ø10 x 16 mm, solid shaft with flat
|
|
|
Interface
- Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
|
|
|
|
|
|
MAGRES EAM580R-B - Analog
|
Size (flange)
|
Shaft type
- ø10...15 mm (blind hollow shaft)
|
|
|
Interface
- Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
|
|
|
|
|
|
MAGRES EAM580R-SC - Analog
|
Size (flange)
|
Shaft type
- ø10 x 20 mm, solid shaft with flat
|
|
|
Interface
- Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
|
|
|
|
|
|
MAGRES EAM580R-SY - Analog
|
Size (flange)
|
Shaft type
- ø6 x 10 mm, solid shaft with flat
|
|
|
Interface
- Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
|
|
|
|
|
|
GM400
|
Size (flange)
|
Shaft type
|
Steps per revolution
|
Number of revolutions
|
Interface
- SSI
- Incremental A 90° B (optional)
|
|
|
|