• Imagen
  • Nombre del producto
  • Size (flange)
  • Output stages
  • Shaft type
  • Interface
ø17 mm cone 1:10
Resetear el filtro

filtrar por características

Model

Size (flange)

Hollow shaft

Output stages

Interface

Imagen Nombre del producto Size (flange) Output stages Shaft type Interface
HMG10-B - CANopen® Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • CANopen®
Consultar
HMG10-B - DeviceNet Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • DeviceNet
Consultar
HMG10-B - EtherCAT Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • EtherCAT
Consultar
HMG10-B - EtherNet/IP Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • EtherNet/IP
Consultar
HMG10-B - Profibus DP Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • Profibus
Consultar
HMG10-B - PROFINET Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • PROFINET
Consultar
HMG10-B - SSI Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • SSI
Consultar
HOG 10 - stainless steel Size (flange)
  • > ø90 mm
Output stages
  • HTL/power linedriver
  • TTL/RS422
Shaft type
  • ø16 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar

¿No encontró lo que buscaba?

Hasta la cima