• Imagen
  • Nombre del producto
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface

filtrar por características

Hollow shaft

Steps per turn

Number of turns

Interface

Connection

Approvals

Imagen Nombre del producto Size (flange) Shaft type Steps per revolution Number of revolutions Interface
HMG10-B - CANopen® Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • CANopen®
Consultar
HMG10-B - EtherCAT Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherCAT
Consultar
HMG10-B - EtherNet/IP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherNet/IP
Consultar
HMG10-B - Profibus DP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • Profibus-DPV0/V2
Consultar
HMG10-B - PROFINET Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • PROFINET
Consultar
HMG10-B - SSI Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 1048576 / 20 bit
Number of revolutions
  • 1048576 / 20 bit
Interface
  • SSI
Consultar
HMG10-T - CANopen® Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • CANopen®
Consultar
HMG10-T - EtherCAT Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherCAT
Consultar
HMG10-T - EtherNet/IP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherNet/IP
Consultar
HMG10-T - Profibus DP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • Profibus-DPV0/V2
Consultar
HMG10-T - PROFINET Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • PROFINET
Consultar
HMG10-T - SSI Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 1048576 / 20 bit
Number of revolutions
  • 1048576 / 20 bit
Interface
  • SSI
Consultar

¿No encontró lo que buscaba?

Hasta la cima