• Imagen
  • Nombre del producto
  • Size (flange)
  • Shaft type
  • Pulses/waves per revolution
  • Output stages
Temperature -40 °C
Resetear el filtro

filtrar por características

Size (flange)

Solid shaft

Hollow shaft

Pulses/waves per revolution

Output stages

Connection

Protection EN 60529

Approvals

Option

Imagen Nombre del producto Size (flange) Shaft type Pulses/waves per revolution Output stages
optoPulse EIL580-B Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (blind hollow shaft)
  • ø9.52 mm (blind hollow shaft)
  • ø12.7 mm (blind hollow shaft)
Pulses/waves per revolution
  • 100 … 5000
Output stages
  • TTL/RS422
  • HTL/push-pull
Consultar
optoPulse EIL580-B - Option 6301 Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (blind hollow shaft)
  • ø9.52 mm (blind hollow shaft)
  • ø12.7 mm (blind hollow shaft)
Pulses/waves per revolution
  • 100 … 5000
Output stages
  • TTL/RS422
  • HTL/push-pull
Consultar
optoPulse EIL580-SC Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
  • ø3/8" x 4/5" (ø9.525 x 20.32 mm), solid shaft with flat
Pulses/waves per revolution
  • 100 … 5000
Output stages
  • TTL/RS422
  • HTL/push-pull
Consultar
optoPulse EIL580-SQ Size (flange)
  • 2.5 x 2.5" (63.5 x 63.5 mm)
Shaft type
  • ø10 x 20 mm, solid shaft with flat
  • ø3/8" x 4/5" (ø9.525 x 20.32 mm), solid shaft with flat
Pulses/waves per revolution
  • 100 … 5000
Output stages
  • TTL/RS422
  • HTL/push-pull
Consultar
optoPulse EIL580-SY Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Pulses/waves per revolution
  • 100 … 5000
Output stages
  • TTL/RS422
  • HTL/push-pull
Consultar
optoPulse EIL580-T Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (through hollow shaft)
  • ø9.52 mm (through hollow shaft)
  • ø12.7 mm (through hollow shaft)
Pulses/waves per revolution
  • 100 … 5000
Output stages
  • TTL/RS422
  • HTL/push-pull
Consultar
optoPulse EIL580-T - Option 6301 Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (through hollow shaft)
  • ø9.52 mm (through hollow shaft)
  • ø12.7 mm (through hollow shaft)
Pulses/waves per revolution
  • 100 … 5000
Output stages
  • TTL/RS422
  • HTL/push-pull
Consultar
optoPulse EIL580P-B Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (blind hollow shaft)
  • ø9.52 mm (blind hollow shaft)
  • ø12.7 mm (blind hollow shaft)
Pulses/waves per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
Consultar
optoPulse EIL580P-SC Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
  • ø3/8" x 4/5" (ø9.525 x 20.32 mm), solid shaft with flat
Pulses/waves per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
Consultar
optoPulse EIL580P-SQ Size (flange)
  • 2.5 x 2.5" (63.5 x 63.5 mm)
Shaft type
  • ø10 x 20 mm, solid shaft with flat
  • ø3/8" x 4/5" (ø9.525 x 20.32 mm), solid shaft with flat
Pulses/waves per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
Consultar
optoPulse EIL580P-SY Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Pulses/waves per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
Consultar
optoPulse EIL580P-T Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (through hollow shaft)
  • ø9.52 mm (through hollow shaft)
  • ø12.7 mm (through hollow shaft)
Pulses/waves per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
Consultar
HS35S - Sine Size (flange)
  • ø3.15" (ø80 mm)
Shaft type
  • ø0.375...1" (ø9.525...25.4 mm) (through hollow shaft isolated)
Pulses/waves per revolution
  • 1024 … 5000
Output stages
  • SinCos 1 Vpp
Consultar
HS35F Size (flange)
  • ø3.15" (ø80 mm)
Shaft type
  • ø0.375...1" (ø9.525...25.4 mm) (through hollow shaft isolated)
Pulses/waves per revolution
  • 1024 … 80000
Output stages
  • Linedriver (TTL, 7272) Vout = 5 V, short-circuit proof
  • Push-pull (HTL, 7272) Vout = Vin, short-circuit proof
Consultar
HS35P - Programmable Size (flange)
  • ø3.15" (ø80 mm)
Shaft type
  • ø0.375...1" (ø9.525...25.4 mm) (through hollow shaft isolated)
Pulses/waves per revolution
  • 1 … 8192
Output stages
  • Linedriver (TTL, 7272) Vout = 5 V, short-circuit proof
  • Push-pull (HTL, 7272) Vout = Vin, short-circuit proof
Consultar

¿No encontró lo que buscaba?

Hasta la cima