• Imagen
  • Nombre del producto
  • Size (flange)
  • Shaft type
  • Output stages
  • Approval

filtrar por características

Model

Solid shaft

Hollow shaft

Pulses/waves per revolution

Output stages

Connection

Protection EN 60529

Approvals

Imagen Nombre del producto Size (flange) Shaft type Output stages Approval
MAGRES EAM580RS-SC - CANopen® Safety Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat, spring slot
Output stages
  • CAN-Bus, LV (5 V) compatible ISO 11898
Approval
  • CE
  • UL approval (≤42 VDC) / E217823
  • (the UL marking is based on UL508 and is independent of the safety certification)
Consultar
EIL576S-S Size (flange)
  • ø58 mm
Shaft type
  • ø6 mm solid shaft (synchro flange)
  • ø10 mm solid shaft (clamping flange)
Output stages
  • Linedriver/RS422
  • Push-pull short-circuit proof
Approval
  • UL approval / E63076
  • SIL2 approval according to EN 61508
Consultar
EIL576S-T Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm (through hollow shaft)
  • ø12 mm (through hollow shaft)
  • ø14 mm (through hollow shaft)
Output stages
  • SinCos 1 Vpp
Approval
  • SIL2 (DIN EN IEC 61508-1:2010 / IEC 61800-5-2:2016 Category 3, PLd EN ISO 13849-1:2015) With a redundant use: SIL3 (DIN EN IEC 61508-1:2010 / IEC 61800-5-2:2016 Category 4, PLe EN ISO 13849-1:2015)
Consultar
HOGS 100 S Size (flange)
  • ø105 mm
Shaft type
  • ø16 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Output stages
  • SinCos 1 Vpp
Approval
  • CE
  • PL d / SIL2 approval according to EN ISO 13849-1 and EN 62061
  • UL approval / E217823
Consultar

¿No encontró lo que buscaba?

Hasta la cima