|
|
optoPulse EIL580P-B
|
Size (flange)
|
Shaft type
- ø8...15 mm (blind hollow shaft)
- ø9.52 mm (blind hollow shaft)
- ø12.7 mm (blind hollow shaft)
|
Pulses per revolution
|
Output stages
|
|
|
|
|
|
optoPulse EIL580P-SC
|
Size (flange)
|
Shaft type
- ø10 x 20 mm, solid shaft with flat
- ø3/8" x 4/5" (ø9.525 x 20.32 mm), solid shaft with flat
|
Pulses per revolution
|
Output stages
|
|
|
|
|
|
optoPulse EIL580P-SQ
|
Size (flange)
- 2.5 x 2.5" (63.5 x 63.5 mm)
|
Shaft type
- ø10 x 20 mm, solid shaft with flat
- ø3/8" x 4/5" (ø9.525 x 20.32 mm), solid shaft with flat
|
Pulses per revolution
|
Output stages
|
|
|
|
|
|
optoPulse EIL580P-SY
|
Size (flange)
|
Shaft type
- ø6 x 10 mm, solid shaft with flat
|
Pulses per revolution
|
Output stages
|
|
|
|
|
|
optoPulse EIL580P-T
|
Size (flange)
|
Shaft type
- ø8...15 mm (through hollow shaft)
- ø9.52 mm (through hollow shaft)
- ø12.7 mm (through hollow shaft)
|
Pulses per revolution
|
Output stages
|
|
|
|
|
|
optoPulse ExEIL580P-B
|
Size (flange)
|
Shaft type
- ø8...15 mm (blind hollow shaft)
- ø9.52 mm (blind hollow shaft)
- ø12.7 mm (blind hollow shaft)
|
Pulses per revolution
|
Output stages
|
|
|
|
|
|
optoPulse ExEIL580P-SC
|
Size (flange)
|
Shaft type
- ø10 x 20 mm, solid shaft with flat
|
Pulses per revolution
|
Output stages
|
|
|
|
|
|
optoPulse ExEIL580P-SY
|
Size (flange)
|
Shaft type
- ø6 x 10 mm, solid shaft with flat
|
Pulses per revolution
|
Output stages
|
|
|
|
|
|
optoPulse ExEIL580P-T
|
Size (flange)
|
Shaft type
- ø8...15 mm (through hollow shaft)
- ø9.52 mm (through hollow shaft)
- ø12.7 mm (through hollow shaft)
|
Pulses per revolution
|
Output stages
|
|
|
|
|
|
HS35P - Programmable
|
Size (flange)
|
Shaft type
- ø0.375...1" (ø9.525...25.4 mm) (through hollow shaft isolated)
|
Pulses per revolution
|
Output stages
- Linedriver (TTL, 7272) Vout = 5 V, short-circuit proof
- Push-pull (HTL, 7272) Vout = Vin, short-circuit proof
|
|
|
|