• Imagen
  • Nombre del producto
  • Size (flange)
  • Shaft type
  • Pulses per revolution
  • Output stages

filtrar por características

Size (flange)

Solid shaft

Hollow shaft

Pulses/waves per revolution

Output stages

Protection EN 60529

Approvals

Imagen Nombre del producto Size (flange) Shaft type Pulses per revolution Output stages
optoPulse EIL580P-B Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (blind hollow shaft)
  • ø9.52 mm (blind hollow shaft)
  • ø12.7 mm (blind hollow shaft)
Pulses per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
Consultar
optoPulse EIL580P-SC Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
  • ø3/8" x 4/5" (ø9.525 x 20.32 mm), solid shaft with flat
Pulses per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
Consultar
optoPulse EIL580P-SQ Size (flange)
  • 2.5 x 2.5" (63.5 x 63.5 mm)
Shaft type
  • ø10 x 20 mm, solid shaft with flat
  • ø3/8" x 4/5" (ø9.525 x 20.32 mm), solid shaft with flat
Pulses per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
Consultar
optoPulse EIL580P-SY Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Pulses per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
Consultar
optoPulse EIL580P-T Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (through hollow shaft)
  • ø9.52 mm (through hollow shaft)
  • ø12.7 mm (through hollow shaft)
Pulses per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
Consultar
optoPulse ExEIL580P-B Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (blind hollow shaft)
  • ø9.52 mm (blind hollow shaft)
  • ø12.7 mm (blind hollow shaft)
Pulses per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
Consultar
optoPulse ExEIL580P-SC Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Pulses per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
Consultar
optoPulse ExEIL580P-SY Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Pulses per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
Consultar
optoPulse ExEIL580P-T Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (through hollow shaft)
  • ø9.52 mm (through hollow shaft)
  • ø12.7 mm (through hollow shaft)
Pulses per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
Consultar
HMG10-B - Incremental Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Pulses per revolution
  • 1 … 131072
Output stages
  • TTL/HTL (Vin = Vout)
Consultar
HMG10-T - Incremental Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Pulses per revolution
  • 1 … 131072
Output stages
  • TTL/HTL (Vin = Vout)
Consultar
PMG10 - Incremental Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Pulses per revolution
  • 1 … 131072
Output stages
  • TTL/HTL (Vin = Vout)
Consultar
HS35P - Programmable Size (flange)
  • ø3.15" (ø80 mm)
Shaft type
  • ø0.375...1" (ø9.525...25.4 mm) (through hollow shaft isolated)
Pulses per revolution
  • 1 … 8192
Output stages
  • Linedriver (TTL, 7272) Vout = 5 V, short-circuit proof
  • Push-pull (HTL, 7272) Vout = Vin, short-circuit proof
Consultar

¿No encontró lo que buscaba?

Hasta la cima