• Imagen
  • Nombre del producto
  • Shaft type
  • Steps per turn
  • Pulses per revolution
  • Sinewave cycles per revolution
  • Interface
  • Connection

filtrar por características

Model

Function

Hollow shaft

Pulses/waves per revolution

Steps per turn

Output stages

Interface

Connection

Protection EN 60529

Approvals

Option

Output stages

Imagen Nombre del producto Shaft type Steps per turn Pulses per revolution Sinewave cycles per revolution Interface Connection
MAGRES EAM360-K - SSI Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • SSI
  • SSI + incremental
Connection
  • Flange connector M12, 8-pin
  • Flange connector M12, 12-pin
  • Cable 2 m
Consultar
MAGRES EAM580-K - SSI Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • SSI
  • SSI + incremental
Connection
  • Flange connector M12, 8-pin
  • Flange connector M12, 12-pin
  • Cable 2 m
Consultar
HDmag MHAP 100 Shaft type
  • ø16...80 mm (through hollow shaft)
Steps per turn
  • 17 bit
Pulses per revolution
  • 1 … 131072
Sinewave cycles per revolution
  • 1 … 8192
Interface
  • SSI
Connection
  • Flange connector M23, 17-pin
Consultar
HDmag MHAP 200 Shaft type
  • ø50...180 mm (through hollow shaft)
Steps per turn
  • 17 bit
Pulses per revolution
  • 1 … 262144
Sinewave cycles per revolution
  • 1 … 16384
Interface
  • SSI
Connection
  • Flange connector M23, 17-pin
Consultar
HDmag MHAP 400 Shaft type
  • ø70...340 mm (through hollow shaft)
Steps per turn
  • 17 bit
Pulses per revolution
  • 1 … 524288
Sinewave cycles per revolution
  • 1 … 32768
Interface
  • SSI
Connection
  • Flange connector M23, 17-pin
Consultar

¿No encontró lo que buscaba?

Hasta la cima