• Imagen
  • Nombre del producto
  • Shaft type
  • Steps per turn
  • Pulses per revolution
  • Sinewave cycles per revolution
  • Interface
  • Connection

filtrar por características

Model

Function

Hollow shaft

Steps per turn

Output stages

Interface

Connection

Protection EN 60529

Approvals

Output stages

Imagen Nombre del producto Shaft type Steps per turn Pulses per revolution Sinewave cycles per revolution Interface Connection
MAGRES EAM360-K - CANopen® Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • CANopen®
Connection
  • Flange connector M12, 5-pin
  • Flange connector M12, 8-pin
  • Cable 2 m
Consultar
MAGRES EAM360R-K - CANopen®/SAE J1939 Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • CANopen®
  • SAE J1939
Connection
  • Flange connector M12, 5-pin
  • Cable 2 m
Consultar
MAGRES EAM580-K - CANopen® Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • CANopen®
Connection
  • Flange connector M12, 5-pin
  • Flange connector M12, 8-pin
  • Cable 2 m
Consultar
MAGRES EAM580-K - EtherCAT Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • EtherCAT
Connection
  • Flange connector 3 x M12
Consultar
MAGRES EAM580-K - EtherNet/IP Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • EtherNet/IP
Connection
  • Flange connector 3 x M12
Consultar
MAGRES EAM580-K - PROFINET Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • PROFINET
Connection
  • Flange connector 3 x M12
Consultar
MAGRES EAM580R-K - CANopen®/SAE J1939 Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • CANopen®
  • SAE J1939
Connection
  • Flange connector M12, 5-pin
  • Cable 2 m
Consultar
MAGRES EAM360-K - SSI Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • SSI
  • SSI + incremental
Connection
  • Flange connector M12, 8-pin
  • Flange connector M12, 12-pin
  • Cable 2 m
Consultar
EAM500R-K - CANopen® Shaft type
  • ø6 mm (magnet rotor bore)
  • M7 screw
Steps per turn
  • 14 bit
Interface
  • CANopen®
Connection
  • Cable 0.3 m
  • Cable 0.3 m with connector M12
Consultar
MAGRES EAM580-K - SSI Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • SSI
  • SSI + incremental
Connection
  • Flange connector M12, 8-pin
  • Flange connector M12, 12-pin
  • Cable 2 m
Consultar

¿No encontró lo que buscaba?

Hasta la cima