• Imagen
  • Nombre del producto
  • Shaft type
  • Steps per turn
  • Pulses per revolution
  • Sinewave cycles per revolution
  • Interface
  • Connection

filtrar por características

Model

Function

Hollow shaft

Pulses/waves per revolution

Steps per turn

Output stages

Interface

Connection

Protection EN 60529

Approvals

Option

Output stages

Imagen Nombre del producto Shaft type Steps per turn Pulses per revolution Sinewave cycles per revolution Interface Connection
MIR10 Shaft type
  • ø6...43.5 mm (through hollow shaft)
Pulses per revolution
  • 320 … 4096
Connection
  • Cable 2 m
  • Cable 0.3 m with connector M12
Consultar
EB200E.IR-FN.8L2C2.008L

Artículo no..: 11705003

Shaft type
  • ø8...48 mm (through hollow shaft)
Pulses per revolution
  • 64 … 1024
  • 32 … 512
Interface
  • IO-Link
Connection
  • Cable 2 m
Consultar
EB200E.IR-FN.8L2C4.008L

Artículo no..: 11705661

Shaft type
  • ø8...48 mm (through hollow shaft)
Pulses per revolution
  • 64 … 1024
  • 32 … 512
Interface
  • IO-Link
Connection
  • Cable 4 m
Consultar
EB200E.IR-FN.8L2C5.008L

Artículo no..: 11705077

Shaft type
  • ø8...48 mm (through hollow shaft)
Pulses per revolution
  • 64 … 1024
  • 32 … 512
Interface
  • IO-Link
Connection
  • Cable 5 m
Consultar
EB200E.IR-FN.8L2GN.008L

Artículo no..: 11705449

Shaft type
  • ø8...48 mm (through hollow shaft)
Pulses per revolution
  • 64 … 1024
  • 32 … 512
Interface
  • IO-Link
Connection
  • Flylead connector M12, 4-pin, length 300 mm
Consultar
ITD49H00 - Rectangular signal Shaft type
  • ø8...28 mm (through hollow shaft)
Pulses per revolution
  • 64 … 2048
Connection
  • Cable 1 m
Consultar
ITD69H00 - Rectangular signal Shaft type
  • ø40...68 mm (through hollow shaft)
Pulses per revolution
  • 128 … 4096
Connection
  • Cable 1 m
Consultar
ITD69H02 - Rectangular signal Shaft type
  • ø40...68 mm (through hollow shaft)
Pulses per revolution
  • 128 … 4096
Connection
  • Cable 1 m
Consultar
ITD89H00 - Rectangular signal Shaft type
  • ø70...140 mm (through hollow shaft)
Pulses per revolution
  • 256 … 8192
Connection
  • Cable 1 m
Consultar
HDmag MHAP 100 Shaft type
  • ø16...80 mm (through hollow shaft)
Steps per turn
  • 17 bit
Pulses per revolution
  • 1 … 131072
Sinewave cycles per revolution
  • 1 … 8192
Interface
  • SSI
Connection
  • Flange connector M23, 17-pin
Consultar
HDmag MHAP 200 Shaft type
  • ø50...180 mm (through hollow shaft)
Steps per turn
  • 17 bit
Pulses per revolution
  • 1 … 262144
Sinewave cycles per revolution
  • 1 … 16384
Interface
  • SSI
Connection
  • Flange connector M23, 17-pin
Consultar
HDmag MHAP 400 Shaft type
  • ø70...340 mm (through hollow shaft)
Steps per turn
  • 17 bit
Pulses per revolution
  • 1 … 524288
Sinewave cycles per revolution
  • 1 … 32768
Interface
  • SSI
Connection
  • Flange connector M23, 17-pin
Consultar
HDmag MHGP 100 Shaft type
  • ø16...80 mm (through hollow shaft)
Pulses per revolution
  • 64 … 131072
Sinewave cycles per revolution
  • 64 … 8192
Connection
  • Flange connector M23, 12-pin
Consultar
HDmag MHGP 200 Shaft type
  • ø50...180 mm (through hollow shaft)
Pulses per revolution
  • 128 … 262144
Sinewave cycles per revolution
  • 128 … 16384
Connection
  • Flange connector M23, 12-pin
Consultar
HDmag MHGP 400 Shaft type
  • ø70...340 mm (through hollow shaft)
Pulses per revolution
  • 256 … 524288
Sinewave cycles per revolution
  • 256 … 32768
Connection
  • Flange connector M23, 12-pin
Consultar
HDmag flex MIR 3000F Shaft type
  • ø300...3183 mm (through hollow shaft)
Pulses per revolution
  • 512 … 131072
Sinewave cycles per revolution
  • 512 … 16384
Connection
  • Flange connector M23, 12-pin
Consultar
HDmag flex MIR 350A Shaft type
  • ø90...300 mm (through hollow shaft)
Pulses per revolution
  • 512 … 131072
Sinewave cycles per revolution
  • 512 … 16384
Connection
  • Flange connector M23, 12-pin
Consultar
HDmag flex MQR 3000F Shaft type
  • ø300...3183 mm (through hollow shaft)
Pulses per revolution
  • 1024 … 4096
Sinewave cycles per revolution
  • 1024 … 4096
Connection
  • Flange connector M23, 17-pin
Consultar
HDmag flex MQR 350A Shaft type
  • ø90...300 mm (through hollow shaft)
Pulses per revolution
  • 1024 … 4096
Sinewave cycles per revolution
  • 1024 … 4096
Connection
  • Flange connector M23, 17-pin
Consultar

¿No encontró lo que buscaba?

Hasta la cima