• Imagen
  • Nombre del producto
  • Shaft type
  • Steps per turn
  • Pulses per revolution
  • Sinewave cycles per revolution
  • Interface
  • Connection

filtrar por características

Model

Function

Hollow shaft

Impulse/Perioden pro Umdrehung

Schrittzahl je Umdrehung

Output stages

Interface

Connection

Protection EN 60529

Zulassungen

Option

Output stages

Imagen Nombre del producto Shaft type Steps per turn Pulses per revolution Sinewave cycles per revolution Interface Connection
MAGRES EAM360-K - CANopen® Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • CANopen®
Connection
  • Flange connector M12, 5-pin
  • Flange connector M12, 8-pin
  • Cable 2 m
Consultar
MAGRES EAM360R-K - CANopen®/SAE J1939 Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • CANopen®
  • SAE J1939
Connection
  • Flange connector M12, 5-pin
  • Cable 2 m
Consultar
MAGRES EAM580-K - CANopen® Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • CANopen®
Connection
  • Flange connector M12, 5-pin
  • Flange connector M12, 8-pin
  • Cable 2 m
Consultar
MAGRES EAM580-K - EtherCAT Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • EtherCAT
Connection
  • Flange connector 3 x M12
Consultar
MAGRES EAM580-K - EtherNet/IP Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • EtherNet/IP
Connection
  • Flange connector 3 x M12
Consultar
MAGRES EAM580-K - PROFINET Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • PROFINET
Connection
  • Flange connector 3 x M12
Consultar
MAGRES EAM580R-K - CANopen®/SAE J1939 Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • CANopen®
  • SAE J1939
Connection
  • Flange connector M12, 5-pin
  • Cable 2 m
Consultar
MAGRES EAM360-K - SSI Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • SSI
  • SSI + incremental
Connection
  • Flange connector M12, 8-pin
  • Flange connector M12, 12-pin
  • Cable 2 m
Consultar
MAGRES EAM360R-K - Analog Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Interface
  • Analog
Connection
  • Flange connector M12, 5-pin
  • Cable 2 m
Consultar
EAM500-K - analog Shaft type
  • ø6 mm (magnet rotor bore)
  • M7 screw
Interface
  • Analog
Connection
  • Cable 0.3 m, radial
Consultar
EAM500R-K - CANopen® Shaft type
  • ø6 mm (magnet rotor bore)
  • M7 screw
Steps per turn
  • 14 bit
Interface
  • CANopen®
Connection
  • Cable 0.3 m
  • Cable 0.3 m with connector M12
Consultar
MAGRES EAM580-K - SSI Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • SSI
  • SSI + incremental
Connection
  • Flange connector M12, 8-pin
  • Flange connector M12, 12-pin
  • Cable 2 m
Consultar
MAGRES EAM580R-K - Analog Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Interface
  • Analog
Connection
  • Flange connector M12, 5-pin
  • Cable 2 m
Consultar
MIR10 Shaft type
  • ø6...43.5 mm (through hollow shaft)
Pulses per revolution
  • 320 … 4096
Connection
  • Cable 2 m
  • Cable 0.3 m with connector M12
Consultar
EB200E.IR-FN.8L2C2.008L

Artículo no..: 11705003

Shaft type
  • ø8...48 mm (through hollow shaft)
Pulses per revolution
  • 64 … 1024
  • 32 … 512
Interface
  • IO-Link
Connection
  • Cable 2 m
Consultar
EB200E.IR-FN.8L2C4.008L

Artículo no..: 11705661

Shaft type
  • ø8...48 mm (through hollow shaft)
Pulses per revolution
  • 64 … 1024
  • 32 … 512
Interface
  • IO-Link
Connection
  • Cable 4 m
Consultar
EB200E.IR-FN.8L2C5.008L

Artículo no..: 11705077

Shaft type
  • ø8...48 mm (through hollow shaft)
Pulses per revolution
  • 64 … 1024
  • 32 … 512
Interface
  • IO-Link
Connection
  • Cable 5 m
Consultar
EB200E.IR-FN.8L2GN.008L

Artículo no..: 11705449

Shaft type
  • ø8...48 mm (through hollow shaft)
Pulses per revolution
  • 64 … 1024
  • 32 … 512
Interface
  • IO-Link
Connection
  • Flylead connector M12, 4-pin, length 300 mm
Consultar
ITD49H00 - Rectangular signal Shaft type
  • ø8...28 mm (through hollow shaft)
Pulses per revolution
  • 64 … 2048
Connection
  • Cable 1 m
Consultar
ITD49H00 - Sine signal Shaft type
  • ø8...28 mm (through hollow shaft)
Sinewave cycles per revolution
  • 64
Connection
  • Cable 1 m
Consultar
ITD69H00 - Rectangular signal Shaft type
  • ø40...68 mm (through hollow shaft)
Pulses per revolution
  • 128 … 4096
Connection
  • Cable 1 m
Consultar
ITD69H00 - Sine signal Shaft type
  • ø40...68 mm (through hollow shaft)
Sinewave cycles per revolution
  • 128
Connection
  • Cable 1 m
Consultar
ITD69H02 - Rectangular signal Shaft type
  • ø40...68 mm (through hollow shaft)
Pulses per revolution
  • 128 … 4096
Connection
  • Cable 1 m
Consultar
ITD69H02 - Sine signal Shaft type
  • ø40...68 mm (through hollow shaft)
Sinewave cycles per revolution
  • 128
Connection
  • Cable 1 m
Consultar
ITD89H00 - Rectangular signal Shaft type
  • ø70...140 mm (through hollow shaft)
Pulses per revolution
  • 256 … 8192
Connection
  • Cable 1 m
Consultar
ITD89H00 - Sine signal Shaft type
  • ø70...140 mm (through hollow shaft)
Sinewave cycles per revolution
  • 256
Connection
  • Cable 1 m
Consultar
HDmag MHAP 100 Shaft type
  • ø16...80 mm (through hollow shaft)
Steps per turn
  • 17 bit
Pulses per revolution
  • 1 … 131072
Sinewave cycles per revolution
  • 1 … 8192
Interface
  • SSI
Connection
  • Flange connector M23, 17-pin
Consultar
HDmag MHAP 200 Shaft type
  • ø50...180 mm (through hollow shaft)
Steps per turn
  • 17 bit
Pulses per revolution
  • 1 … 262144
Sinewave cycles per revolution
  • 1 … 16384
Interface
  • SSI
Connection
  • Flange connector M23, 17-pin
Consultar
HDmag MHAP 400 Shaft type
  • ø70...340 mm (through hollow shaft)
Steps per turn
  • 17 bit
Pulses per revolution
  • 1 … 524288
Sinewave cycles per revolution
  • 1 … 32768
Interface
  • SSI
Connection
  • Flange connector M23, 17-pin
Consultar
HDmag MHGE 100 Shaft type
  • ø16...80 mm (through hollow shaft)
Pulses per revolution
  • 64 … 4096
Sinewave cycles per revolution
  • 64
Connection
  • Flange connector M23, 12-pin
  • Terminal box
Consultar

¿No encontró lo que buscaba?

Hasta la cima