• Imagen
  • Nombre del producto
  • Shaft type
  • Pulses per revolution
  • Sinewave cycles per revolution
  • Connection

filtrar por características

Pulses/waves per revolution

Output stages

Interface

Protection EN 60529

Approvals

Option

Imagen Nombre del producto Shaft type Pulses per revolution Sinewave cycles per revolution Connection
MIR10 Shaft type
  • ø6...43.5 mm (through hollow shaft)
Pulses per revolution
  • 320 … 4096
Connection
  • Cable 2 m
  • Cable 0.3 m with connector M12
Consultar
EB200E.IR-FN.8L2C2.008L

Artículo no..: 11705003

Shaft type
  • ø8...48 mm (through hollow shaft)
Pulses per revolution
  • 64 … 1024
  • 32 … 512
Connection
  • Cable 2 m
Consultar
EB200E.IR-FN.8L2C4.008L

Artículo no..: 11705661

Shaft type
  • ø8...48 mm (through hollow shaft)
Pulses per revolution
  • 64 … 1024
  • 32 … 512
Connection
  • Cable 4 m
Consultar
EB200E.IR-FN.8L2C5.008L

Artículo no..: 11705077

Shaft type
  • ø8...48 mm (through hollow shaft)
Pulses per revolution
  • 64 … 1024
  • 32 … 512
Connection
  • Cable 5 m
Consultar
EB200E.IR-FN.8L2GN.008L

Artículo no..: 11705449

Shaft type
  • ø8...48 mm (through hollow shaft)
Pulses per revolution
  • 64 … 1024
  • 32 … 512
Connection
  • Flylead connector M12, 4-pin, length 300 mm
Consultar
ITD49H00 - Rectangular signal Shaft type
  • ø8...28 mm (through hollow shaft)
Pulses per revolution
  • 64 … 2048
Connection
  • Cable 1 m
Consultar
ITD49H00 - Sine signal Shaft type
  • ø8...28 mm (through hollow shaft)
Sinewave cycles per revolution
  • 64
Connection
  • Cable 1 m
Consultar
ITD69H00 - Rectangular signal Shaft type
  • ø40...68 mm (through hollow shaft)
Pulses per revolution
  • 128 … 4096
Connection
  • Cable 1 m
Consultar
ITD69H00 - Sine signal Shaft type
  • ø40...68 mm (through hollow shaft)
Sinewave cycles per revolution
  • 128
Connection
  • Cable 1 m
Consultar
ITD69H02 - Rectangular signal Shaft type
  • ø40...68 mm (through hollow shaft)
Pulses per revolution
  • 128 … 4096
Connection
  • Cable 1 m
Consultar
ITD69H02 - Sine signal Shaft type
  • ø40...68 mm (through hollow shaft)
Sinewave cycles per revolution
  • 128
Connection
  • Cable 1 m
Consultar
ITD89H00 - Rectangular signal Shaft type
  • ø70...140 mm (through hollow shaft)
Pulses per revolution
  • 256 … 8192
Connection
  • Cable 1 m
Consultar
ITD89H00 - Sine signal Shaft type
  • ø70...140 mm (through hollow shaft)
Sinewave cycles per revolution
  • 256
Connection
  • Cable 1 m
Consultar

¿No encontró lo que buscaba?

Hasta la cima