• Image
  • Product name
  • Laser wavelength
  • Measurement range MR
  • Working range (Sdc ... Sde)
  • Field of view (@Sdc ... Sde)
  • Resolution X (@Sdc ... Sde)
  • Resolution Z (@Sdc ... Sde)
  • Protocols
16 ... 30 µm
Reset filter

Filter by attributes

Laser wavelength

Measurement range MR

Working range (Sdc ... Sde)

Field of view (@Sdc ... Sde)

Resolution X (@Sdc ... Sde)

Resolution Z (@Sdc ... Sde)

Protocols

Height

Image Product name Laser wavelength Measurement range MR Working range (Sdc ... Sde) Field of view (@Sdc ... Sde) Resolution X (@Sdc ... Sde) Resolution Z (@Sdc ... Sde) Protocols
OXM100-R05V.001

Article no.: 11241285

Laser wavelength
  • Red (660 nm)
Measurement range MR
  • 50 mm
Working range (Sdc ... Sde)
  • 100 ... 150 mm
Field of view (@Sdc ... Sde)
  • 48 ... 72 mm
Resolution X (@Sdc ... Sde)
  • 80 ... 120 µm
Resolution Z (@Sdc ... Sde)
  • 16 ... 30 µm
Protocols
  • Modbus RTU, IO-Link
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top