• Imagen
  • Nombre del producto
  • Application area
  • Nominal strain
  • Dimensions
  • Mechanical mounting
  • Output signal
0 ... 500 μm/m
0 ... 1000 μm/m
Resetear el filtro

filtrar por características

Application area

Output signal

Dimensions

Nominal strain

Imagen Nombre del producto Application area Nominal strain Dimensions Mechanical mounting Output signal
DST20-A102P

Artículo no..: 11231318

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 12 mm x 10 mm x 28 mm
Mechanical mounting
  • 2 x M4 screws
Output signal
  • mV/V
Tiempo de envío
disponibles inmediatamente
Consultar
DST20-A500P

Artículo no..: 11231317

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 12 mm x 10 mm x 28 mm
Mechanical mounting
  • 2 x M4 screws
Output signal
  • mV/V
Tiempo de envío
disponibilidad bajo petición
Consultar
DST53-A102I

Artículo no..: 11244542

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
  • IO-Link
Consultar
DST53-A102L

Artículo no..: 11242320

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • IO-Link
Consultar
DST53-A102P

Artículo no..: 11244540

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • mV/V
Consultar
DST53-A102U

Artículo no..: 11242299

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
  • IO-Link
Consultar
DST55R-28.102.TC1.A5

Artículo no..: 11206662

Application area
  • Harsh outdoor environment
Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 40 mm x 21 mm x 71 mm
Mechanical mounting
  • 2 x M8 screws
Output signal
  • CANopen DS404
Consultar
DST55R-28.102.TI1.A5

Artículo no..: 11707528

Application area
  • Harsh outdoor environment
Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 40 mm x 21 mm x 71 mm
Mechanical mounting
  • 2 x M8 screws
Output signal
  • 4 ... 20 mA
Consultar
DST55R-28.102.TU1.A5

Artículo no..: 11206666

Application area
  • Harsh outdoor environment
Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 40 mm x 21 mm x 71 mm
Mechanical mounting
  • 2 x M8 screws
Output signal
  • ± 10 VDC
Consultar
DST55R-28.500.TC1.A5

Artículo no..: 11206661

Application area
  • Harsh outdoor environment
Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 40 mm x 21 mm x 71 mm
Mechanical mounting
  • 2 x M8 screws
Output signal
  • CANopen DS404
Consultar
DST55R-28.500.TI1.A5

Artículo no..: 11707527

Application area
  • Harsh outdoor environment
Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 40 mm x 21 mm x 71 mm
Mechanical mounting
  • 2 x M8 screws
Output signal
  • 4 ... 20 mA
Consultar
DST55R-28.500.TU1.A5

Artículo no..: 11206665

Application area
  • Harsh outdoor environment
Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 40 mm x 21 mm x 71 mm
Mechanical mounting
  • 2 x M8 screws
Output signal
  • ± 10 VDC
Consultar
DST76-B500I

Artículo no..: 11242294

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 25.4 mm x 10 mm x 89 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
  • IO-Link
Consultar
DST76-B500L

Artículo no..: 11242295

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 25.4 mm x 10 mm x 89 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • IO-Link
Consultar
DST76-B500P

Artículo no..: 11242292

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 25.4 mm x 10 mm x 89 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • mV/V
Consultar
DST76-B500U

Artículo no..: 11242293

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 25.4 mm x 10 mm x 89 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
  • IO-Link
Consultar

¿No encontró lo que buscaba?

Hasta la cima