• Imagen
  • Nombre del producto
  • Application area
  • Nominal strain
  • Dimensions
  • Mechanical mounting
  • Output signal
12 mm x 10 mm x 28 mm
26 mm x 17 mm x 70 mm
Resetear el filtro

filtrar por características

Application area

Output signal

Dimensions

Nominal strain

Imagen Nombre del producto Application area Nominal strain Dimensions Mechanical mounting Output signal
DST20-A102P

Artículo no..: 11231318

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 12 mm x 10 mm x 28 mm
Mechanical mounting
  • 2 x M4 screws
Output signal
  • mV/V
Tiempo de envío
disponibles inmediatamente
Consultar
DST20-A500P

Artículo no..: 11231317

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 12 mm x 10 mm x 28 mm
Mechanical mounting
  • 2 x M4 screws
Output signal
  • mV/V
Tiempo de envío
disponibilidad bajo petición
Consultar
DST53-A102I

Artículo no..: 11244542

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
  • IO-Link
Tiempo de envío
disponibilidad bajo petición
Consultar
DST53-A102L

Artículo no..: 11242320

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • IO-Link
Consultar
DST53-A102P

Artículo no..: 11244540

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • mV/V
Consultar
DST53-A102U

Artículo no..: 11242299

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
  • IO-Link
Consultar
DST53-A202I

Artículo no..: 11244544

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
  • IO-Link
Consultar
DST53-A202L

Artículo no..: 11244545

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • IO-Link
Consultar
DST53-A202P

Artículo no..: 11244541

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • mV/V
Consultar
DST53-A202U

Artículo no..: 11244543

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
  • IO-Link
Consultar
DST53-A250I

Artículo no..: 11244457

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
  • IO-Link
Consultar
DST53-A250L

Artículo no..: 11244458

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • IO-Link
Consultar
DST53-A250P

Artículo no..: 11244459

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • mV/V
Consultar
DST53-A250U

Artículo no..: 11244456

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
  • IO-Link
Consultar

¿No encontró lo que buscaba?

Hasta la cima