• 영상
  • 상품명
  • Product group
  • Housing
  • Scanning range Sd
  • Features

속성으로 필터링

Product group

Sensing distance max.

Housing

Output circuit/interface

Housing version

Connection types

Operating temperature

Adjustability

영상 상품명 Product group Housing Scanning range Sd Features
UNAM 12U9914/S14D

제품번호: 10151802

Product group
  • Sensores de medida de distancia por ultrasonidos
  • objetos más pequeños/aperturas
Housing
  • 12 mm x 88 mm
  • metal
Scanning range Sd
  • 2 … 82 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
문의
UNCK 09T9114/D1

제품번호: 11004100

Product group
  • Sensores de medida de distancia por ultrasonidos
  • objetos más pequeños/aperturas
Housing
  • 8,6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
문의
UNCK 09T9114/KS35AD1

제품번호: 11004101

Product group
  • Sensores de medida de distancia por ultrasonidos
  • objetos más pequeños/aperturas
Housing
  • 8,6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
문의
UNDK 09T9114/D1

제품번호: 11007903

Product group
  • Sensores de medida de distancia por ultrasonidos
  • objetos más pequeños/aperturas
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
문의
UNDK 09T9114/KS35AD1

제품번호: 11007904

Product group
  • Sensores de medida de distancia por ultrasonidos
  • objetos más pequeños/aperturas
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
문의
UNDK 09U6914/D1

제품번호: 11007901

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Voltage output
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
문의
UNDK 09U6914/KS35AD1

제품번호: 11007902

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Voltage output
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로