• Obraz
  • Nazwa produktu
  • FS-Range
  • Initial accuracy
  • Temperature stability

Filtruj według atrybutów

Process connection

Compliance and approvals

IO-Link 1.1

Applications

FS-Range

Initial accuracy

Pressure cell

Temperature stability

Rise time (10 … 90 %)

Maximum Media temperature

Ambient extreme temperature

Max. turndown ratio

Switching output

Display

Absoulte pressure measurement

Obraz Nazwa produktu FS-Range Initial accuracy Temperature stability
CombiPress PFMH FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • Minimal (up to 500 mbar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
Dowiadywać się
CombiPress PFMN FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • High (up to 400 bar)
  • Minimal (up to 500 mbar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.5 - 0.7 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
Dowiadywać się
PBMH FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • Minimal (up to 500 mbar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
Dowiadywać się
PP20H FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • Minimal (up to 500 mbar)
Initial accuracy
  • ≤ 0.5 - 0.7 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
Dowiadywać się
PBMN flush FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • High (up to 600 bar)
  • Minimal (up to 500 mbar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
  • ≤ 0.5 - 0.7 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
Dowiadywać się

czy nie znalazłaś tego, czego szukałaś?

Na szczyt