Datos técnicos
Características
Measuring range
  • -1 … 600 bar
Min. measuring span
  • 0,1 bar
Max. measuring span
  • 600 bar
Pressure type
  • Absolute
  • Relative (gauged)
Standard error of measurement (BFSL)
  • ≤ ± 0,3 % FSR
  • Incluyendo no linealidad, histéresis y no repetibilidad según BFSL
  • ≤ ± 1 % FSR , for P ≤ 1 bar and P= 600 bar
  • ≤ ± 1 % FSR , Error de punto cero
  • ≤ ± 1 % FSR , span error P > 1 Bar
  • ≤ ± 2 % FSR , span error P ≤ 1 Bar
Temperature coefficient
  • ≤ ± 0,25 % FSR/10 K , punto cero P > 1 bar
  • ≤ ± 0,6 % FSR/10 K , punto cero P ≤ 1 bar
  • ≤ ± 0,15 % FSR/10 K , gama de medida > 1 bar
  • ≤ ± 0,3 % FSR/10 K , measuring range ≤ 1 bar
Compensated temperature range
  • -10 … 55 °C
Long term stability
  • 0,2 % FSR/a
Rise time (10 ... 90 %)
  • ≤ 3 ms

Descargas
Data sheet
Operating Manual
Certificates / approvals
Technical Reports / White Paper

Accesorios
Accessories
Accessories process sensors – ZEX-ALL.B28RD100 ZEX-ALL.B28RD100
Dual-channel safety barrier (with diode return channel)

Artículo no..: 11217062

  • Applicable for all Baumer Ex i 4 … 20 mA current loop sensors and Ex i LBFH/LBFI level switches
  • DIN rail mounted
  • HART compatible
  • Earthed field circuit

Hasta la cima