Dane techniczne
Head A: Connection
  • M8
Head A: Angle cable outlet
  • 90°
Head A: Cable outlet to inlay
  • 180°
Head A: Gender
  • Female
Head A: Coding
  • A
Head A: No. of poles
  • 8
Head A: LED
  • No
Head A: Width across flats
  • AF9
Head A: Tightening torque
  • 0,4 Nm
Head A: Knurled nut material
  • Zinc-pressure die casting, surface Ni
Head A: Body color
  • Black
Labeling sleeve side A
  • Yes
Head B: Connection
  • Open-ended wires
Labeling sleeve side B
  • Yes
Cable length
  • 200 cm
Length tolerance
  • + 10 cm
Shielded
  • No
Conductor structure
  • 18 × 0,1 mm
AWG
  • 26
External sheath: Material
  • TPE-U
External sheath: Color
  • Black
Cable diameter
  • 5,5 mm ± 5%
Wire cross section
  • 0.14 mm²
Operating voltage
  • max. 30 V
Nominal voltage
  • 300 V
Operating current per contact
  • 1,5 A
Head A: Degree of protection
  • IP67
Bending radius (mobile)
  • min. 10 × outer diameter
Bending radius (fixed)
  • min. 6 × outer diameter
No. of bending cycles (C-track)
  • approx. 2000000 Cycles
Acceleration (C-track)
  • max. 10 m/s²
Travel speed (C-track)
  • max. 5 m/s
Temperature range (mobile)
  • - 5 ...+ 60 °C
Temperature range (fixed)
  • - 30 ...+ 80 °C
Cable: Temperature range (fixed)
  • - 30 ...+ 80 °C
Dragchain capable
  • Yes
Head A: Chemical resistance
  • No
Head A: Acid and alkali resistant
  • No
Head A: Pollution degree
  • 3

Pliki do pobrania
Certificates / approvals

Rysunki
Side A: Technical drawing
Side A: Coding
Connection diagram

Na szczyt