• Obraz
  • Nazwa produktu
  • Sensor data
  • Data interface
  • Auto Functions
  • Process Synchronization
  • Time synchronization IEEE 1588
IP 40 (with mounted lens and cable)
Zresetuj filtr

Filtruj według atrybutów

Product group

Resolution

Frame rate

Data interface

Power supply

Protection class

Mono/Color

Sensor

Pixel size

Sensor type

Shutter type

Operating temperature

Auto Functions

Image Pre-processing

Acquisition / Interface

Process Synchronization

Time synchronization IEEE 1588

Obraz Nazwa produktu Sensor data Data interface Auto Functions Process Synchronization Time synchronization IEEE 1588
VCXG-127C

Nr artykułu: 11702864

Sensor data
  • Sony IMX545 Gen4
  • Color
  • 1/1.1" CMOS
  • Global shutter
  • 4096 × 2992 px
  • 2.74 × 2.74 µm
  • 10 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-127M

Nr artykułu: 11702863

Sensor data
  • Sony IMX545 Gen4
  • Mono
  • 1/1.1" CMOS
  • Global shutter
  • 4096 × 2992 px
  • 2.74 × 2.74 µm
  • 10 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-201C.R.I

Nr artykułu: 11702885

Sensor data
  • Sony IMX183
  • Color
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-201C.R.I.XT

Nr artykułu: 11702886

Sensor data
  • Sony IMX183
  • Color
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-201M.R.I

Nr artykułu: 11702883

Sensor data
  • Sony IMX183
  • Mono
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-201M.R.I.XT

Nr artykułu: 11702884

Sensor data
  • Sony IMX183
  • Mono
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-204C

Nr artykułu: 11702867

Sensor data
  • Sony IMX541 Gen4
  • Color
  • 1.1″ CMOS
  • Global shutter
  • 4480 × 4496 px
  • 2.74 × 2.74 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-204M

Nr artykułu: 11702866

Sensor data
  • Sony IMX541 Gen4
  • Mono
  • 1.2″ CMOS
  • Global shutter
  • 4480 × 4496 px
  • 2.74 × 2.74 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-241C

Nr artykułu: 11702241

Sensor data
  • Sony IMX540 Gen4
  • Color
  • 1.2″ CMOS
  • Global shutter
  • 5312 × 4592 px
  • 2.74 × 2.74 µm
  • 5 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-241M

Nr artykułu: 11702161

Sensor data
  • Sony IMX540 Gen4
  • Mono
  • 1.2″ CMOS
  • Global shutter
  • 5312 × 4600 px
  • 2.74 × 2.74 µm
  • 5 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-51M.XC

Nr artykułu: 11702638

Sensor data
  • Sony IMX264 Gen2
  • Mono
  • 2/3″ CMOS
  • Global shutter
  • 2448 × 2048 px
  • 3.45 × 3.45 µm
  • 24 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-53NIR

Nr artykułu: 11701178

Sensor data
  • onsemi PYTHON5000
  • NIR
  • 1″ CMOS
  • Global shutter
  • 2592 × 2048 px
  • 4.8 × 4.8 µm
  • 23 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-82C

Nr artykułu: 11702862

Sensor data
  • Sony IMX546 Gen4
  • Color
  • 2/3″ CMOS
  • Global shutter
  • 2848 × 2832 px
  • 2.74 × 2.74 µm
  • 15 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-82M

Nr artykułu: 11702861

Sensor data
  • Sony IMX546 Gen4
  • Mono
  • 2/3″ CMOS
  • Global shutter
  • 2848 × 2832 px
  • 2.74 × 2.74 µm
  • 15 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VLXT-490C.I.EF

Nr artykułu: 11705805

Sensor data
  • Gpixel GMAX3249
  • Color
  • 2.3″ CMOS
  • Global shutter
  • 7008 × 7000 px
  • 3.2 × 3.2 µm
  • 23 fps
Data interface
  • 10 GigE
Auto Functions
  • Gain Auto
  • Exposure Auto
  • Color Transformation Auto
  • White Balance Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • RS232
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Dowiadywać się
VLXT-490M.I.EF

Nr artykułu: 11705804

Sensor data
  • Gpixel GMAX3249
  • Mono
  • 2.3″ CMOS
  • Global shutter
  • 7008 × 7000 px
  • 3.2 × 3.2 µm
  • 23 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Dowiadywać się
VLXT-650C.I.EF

Nr artykułu: 11701461

Sensor data
  • Gpixel GMAX3265
  • Color
  • 2.3″ CMOS
  • Global shutter
  • 9344 × 7000 px
  • 3.2 × 3.2 µm
  • 18 fps
Data interface
  • 10 GigE
Auto Functions
  • Gain Auto
  • Exposure Auto
  • Color Transformation Auto
  • White Balance Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • RS232
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Dowiadywać się
VLXT-650M.I.EF

Nr artykułu: 11701462

Sensor data
  • Gpixel GMAX3265
  • Mono
  • 2.3″ CMOS
  • Global shutter
  • 9344 × 7000 px
  • 3.2 × 3.2 µm
  • 18 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Dowiadywać się

czy nie znalazłaś tego, czego szukałaś?

Na szczyt